Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74F139. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

110 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
Power Dissipation Considerations
 
No. of Pins
 
On resistance
(Ohms)
74LVC1G18GV 74LVC1G18 SOT457 Decoders/demultiplexers 3.3V 1-of-2 Non-Inverting Demultiplexer with 3-State Deselected Output 3.0@3.3V 1.65 - 5.5 V TTL +/- 32 mA Low Power or Battery Applications 6 
74LVC1G18GW SOT363
74LVC1G19GV 74LVC1G19 SOT457 3.3V 1-of-2 Decoder/Demultiplexer 2.5@3.3V
74LVC1G19GW SOT363
74HC42D 74HC42 SOT109-1 BCD to Decimal Decoder (1-of-10) 14.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 16
74HC42N SOT38-4
74HCT42D 74HCT42 SOT109-1 BCD to Decimal Decoder (1-of-10); TTL Enabled 17.0 4.5-5.5 V TTL +/- 4 mA Low Power
74HCT42N SOT38-4
74HC137D 74HC137 SOT109-1 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting 17.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC137DB SOT338-1
74HC137N SOT38-4
74AHC138D 74AHC138 SOT109-1 3-to-8 Line Decoder/Demultiplexer; Inverting 4.4@5V 2.0-5.5 V +/- 8 mA 
74AHC138PW SOT403-1
74AHCT138D 74AHCT138 SOT109-1 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled 4.4 4.5-5.5 V TTL Low Power
74AHCT138PW SOT403-1
I74F138D 74F138 SOT109-1 3-to-8 Line Decoder/Demultiplexer; Inverting 6.1 -1/+20 mA  16
N74F138N SOT38-4
N74F138D SOT109-1
I74F138N SOT38-4
74LV138D 74LV138 SOT109-1 12.0@3.3V 1.0-5.5 V +/- 12 mA Low Power or Battery Applications
74LV138PW SOT403-1
74LV138N SOT38-4
74LV138DB SOT338-1
74LVC138ABQ 74LVC138A SOT763-1 2.6@ 3.3V 1.2-3.6 +/- 24 mA 
74LVC138AD SOT109-1
74LVC138APW SOT403-1
74LVC138ADB SOT338-1
74HC138BQ 74hc138 SOT763-1 12.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 16
74HC138U uncased die 15.0 5 Volts + Low
74HC138PW SOT403-1 12.0@5V 2.0-6.0 V +/- 5.2 mA
74HC138N SOT38-4
74HC138DB SOT338-1
74HC138D SOT109-1
74HCT138BQ 74hct138 SOT763-1 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled 17.0 4.5-5.5 V TTL +/- 4 mA Low Power
74HCT138DB SOT338-1 4.5-5.5V
74HCT138N SOT38-4
74HCT138PW SOT403-1
74HCT138D SOT109-1 4.5-5.5 V
74AHCT139D 74AHCT139 Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled 4.7 +/- 8 mA 
74AHCT139PW SOT403-1
N74F139D 74F139 SOT109-1 Dual 2-to-4 Line Decoder/Demultiplexer 5.3 -1/+20 mA  16
N74F139N SOT38-4
74HC139D 74HC139 SOT109-1 11.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC139N SOT38-4
74HC139PW SOT403-1
74HC139DB SOT338-1
74HCT139D 74HCT139 SOT109-1 Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled 13.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT139DB SOT338-1
74HCT139N SOT38-4
74HCT139PW SOT403-1
74LV139D 74LV139 SOT109-1 Dual 2-to-4 Line Decoder/Demultiplexer 11.0@3.3V 1.0-5.5 V +/- 12 mA Low Power or Battery Applications
74LV139DB SOT338-1
74LV139N SOT38-4
74LV139PW SOT403-1
74LVC139BQ 74LVC139 SOT763-1 3.3@ 3.3V 1.2-3.6 +/- 24 mA 
74LVC139D SOT109-1
74LVC139DB SOT338-1
74LVC139PW SOT403-1
74AHC139D 74ahc139 SOT109-1 3.9@5V 2.0-5.5 V CMOS +/- 8 mA
74AHC139PW SOT403-1
74HC154BQ 74hc154 SOT815-1 4-to-16 Line Decoder/Demultiplexer 11.0@5V 2.0-6.0 V +/- 5.2 mA 24
74HC154DB SOT340-1
74HC154N SOT101-1
74HC154PW SOT355-1
74HC154D SOT137-1
74HCT154BQ 74hct154 SOT815-1 4-to-16 Line Decoder/Demultiplexer; TTL Enabled 13.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT154N SOT101-1
74HCT154PW SOT355-1
74HCT154D SOT137-1
74HCT154DB SOT340-1
74HC237D 74HC237 SOT109-1 3-to-8 Decoder/Demultiplexer with Address Latches 16.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications 
74HC237N SOT38-4
74HC237DB SOT338-1
74HC238D 74HC238 SOT109-1 3-to-8 Decoder/Demultiplexer 14.0@5V
74HC238DB SOT338-1
74HC238PW SOT403-1
74HC238N SOT38-4
74HCT238D 74HCT238 SOT109-1 3-to-8 Decoder/Demultiplexer; TTL Enabled 18.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT238PW SOT403-1
74HCT238N SOT38-4
74HCT238DB SOT338-1
HEF4028BP HEF4028B SOT38-4 1-of-10 Decoder 30.0@15V 4.5-15.5 CMOS +/- 2.4 mA @ 15 V Low Power or Automotive Applications 16
HEF4028BT SOT109-1
74HCT4051BQ 74hct4051 SOT763-1 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled 4.0 2.0-10.0 V TTL  Low Power 60.0
74HC4511D 74HC4511 SOT109-1 BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input 24.0@5V 2.0-6.0 V CMOS 10 mA Low Power or Battery Applications 
74HC4511N SOT38-4
74HCT4511D 74HCT4511 SOT109-1 BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled 24.0 4.5-5.5 V TTL -10 mA Low Power
74HCT4511N SOT38-4
HEF4511BP HEF4511B BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input 40.0@15V 4.5-15.5 V CMOS -25/+2.4 mA @ 15 V Low Power or Automotive Applications
HEF4511BT SOT109-1
74HC4514D 74HC4514 SOT137-1 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH 23.0@5V 2.0-6.0 V +/- 5.2 mA Low Power or Battery Applications 24
74HC4514PW SOT355-1
74HC4514N SOT101-1
74HC4514DB SOT340-1
74HCT4514D 74HCT4514 SOT137-1 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled 26.0 4.5-5.5 V TTL +/- 4 mA Low Power
74HCT4514DB SOT340-1
74HCT4514N SOT101-1
74HCT4514PW SOT355-1
HEF4514BP HEF4514B SOT101-1 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH 65.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V Low Power or Automotive Applications
HEF4514BT SOT137-1
74HC4515D 74HC4515 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting 25.0@5V 2.0-6.0 V +/- 5.2 mA Low Power or Battery Applications
74HC4515N SOT101-1
74HCT4515D 74HCT4515 SOT137-1 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled 26.0 4.5-5.5 V TTL +/- 4 mA Low Power
74HCT4515N SOT101-1
HEF4515BP HEF4515B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting 65.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V Low Power or Automotive Applications
HEF4515BT SOT137-1
HEF4543BP HEF4543B SOT38-4 BCD to 7-Segment Latch/Decoder/Driver with Phase Input 55.0@15V 16
HEF4543BT SOT109-1
HEF4555BP HEF4555B SOT38-4 Dual 1-to-4 Line Decoder/Demultiplexer 40.0@15V
HEF4555BT SOT109-1