Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74HCT9046A. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

17 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Voltage
 
Power Dissipation Considerations
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Fmax
(MHz)
Propagation Delay
(ns)
Speed
 
74HC4046AD 74HC4046 SOT109-1 Phase locked loops Phase-Locked-Loop with VCO 3.0-6.0 V Low Power or Battery Applications CMOS +/- 5.2 mA 16 21 18.0@5V 
74HC4046ADB SOT338-1
74HC4046APW SOT403-1
74HC4046AN SOT38-4
74HCT4046AD 74HCT4046A SOT109-1 Phase-Locked-Loop with VCO; TTL Enabled 4.5-5.5 V Low Power TTL +/- 4 mA  19 23.0
74HCT4046AN SOT38-4
74HCT4046ADB SOT338-1
HEF4046BP HEF4046B SOT38-4 Phase-Locked-Loop with VCO 4.5-15.5 V Low Power or Automotive Applications CMOS +/- 2.4 mA 16 2.7 @ 15 V 
HEF4046BT SOT109-1
74HC7046AD 74HC7046A Phase-Locked-Loop with Lock Detector 5 Volts + Low Power or Battery Applications +/- 5.2 mA  19 MHz Center Freq
74HC7046AN SOT38-4
74HC7046ADB SOT338-1
74HCT7046AD 74HCT7046A SOT109-1 Phase-Locked-Loop with Lock Detector; TTL Enabled 4.5-5.5 V Low Power TTL +/- 4 mA 19 
74HCT7046AN SOT38-4
74HCT9046AD 74HCT9046A SOT109-1 PLL with Bandgap Controlled VCO; TTL Enabled
74HCT9046APW SOT403-1
74HCT9046AN SOT38-4