Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74HC/HCT4015. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

133 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
Fmax
(MHz)
Power Dissipation Considerations
 
No. of Pins
 
I74F164D 74F164 SOT108-1 Shift registers 8-Bit Serial-In/Parallel-Out Shift Register 7.0 4.5-5.5 V TTL -1/+20 mA 100  14
I74F164N SOT27-1
N74F164N
N74F164D SOT108-1
74LV164D 74LV164 12.0@3.3V 1.0-5.5 V +/- 12 mA 78 Low Power or Battery Applications
74LV164DB SOT337-1
74LV164N SOT27-1
74LV164PW SOT402-1
74AHC164BQ 74ahc164 SOT762-1 4.5@5V 2.0-5.5 V CMOS +/- 8 mA 115 
74AHC164D SOT108-1
74AHC164PW SOT402-1
74AHCT164BQ SOT762-1 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 3.4 4.5-5.5 V TTL Low Power
74AHCT164D SOT108-1
74AHCT164PW SOT402-1
74HC164D 74hc164 SOT108-1 8-Bit Serial-In/Parallel-Out Shift Register 12.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 78 Low Power or Battery Applications
74HC164N SOT27-1
74HC164PW SOT402-1 85
74HC164DB SOT337-1 78
74HCT164BQ 74hct164 SOT762-1
74HCT164DB SOT337-1 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 20.0 4.5-5.5V TTL +/- 4 mA 55 Low Power
74HCT164PW SOT402-1
74HCT164N SOT27-1
74HCT164D SOT108-1
74HC165D 74HC165 SOT109-1 8-Bit Parallel-In/Serial-Out Shift Register 16.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 56 Low Power or Battery Applications
74HC165N SOT38-4
74HC165PW SOT403-1
74HC165DB SOT338-1
74HCT165D 74HCT165 SOT109-1 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled 14.0 4.5-5.5V TTL +/- 4 mA 48 Low Power
74HCT165PW SOT403-1 15.0
74HCT165N SOT38-4 14.0
74HCT165DB SOT338-1
74LV165D 74LV165 SOT109-1 8-Bit Parallel-In/Serial-Out Shift Register 18.0@3.3V 1.0-5.5 V +/- 12 mA 78 Low Power or Battery Applications 16
74LV165N SOT38-4
74LV165PW SOT403-1
74LV165DB SOT338-1
74LV165AD 74LV165A SOT109-1 3.3V 8-Bit Parallel-In/Serial-Out Shift Register 7.5@3.3V 2.0-5.5 V 115
74LV165APW SOT403-1
I74F166D 74F166 SOT109-1 8-Bit Bidirectional Universal Shift Register 7.5 4.5-5.5 V -1/+20 mA 175 
N74F166N SOT38-4
N74F166D SOT109-1
I74F166N SOT38-4
74HC166D 74HC166 SOT109-1 15.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 63 Low Power or Battery Applications 
74HC166PW SOT403-1
74HC166N SOT38-4
74HC166DB SOT338-1
74HCT166D 74HCT166 SOT109-1 8-Bit Bidirectional Universal Shift Register; TTL Enabled 23.0 4.5-5.5 V TTL +/- 4.0 mA 50 Low Power
74HCT166DB SOT338-1
74HCT166N SOT38-4
N74F194D 74F194 SOT109-1 4-Bit Bidirectional Universal Shift Register 5.5 -1/+20 mA 150  16
N74F194N SOT38-4
74HC194D 74HC194 SOT109-1 14.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 102 Low Power or Battery Applications 
74HC194DB SOT338-1
74HC194N SOT38-4
74HCT194D 74HCT194 SOT109-1 4-Bit Bidirectional Universal Shift Register; TTL Enabled 15.0 4.5-5.5V TTL +/- 4 mA 77 Low Power
74HCT194N SOT38-4
N74F299D 74F299 SOT163-1 8-Bit Universal Shift/Store Register (3-State) 6.0 4.5-5.5 V -1/+20 mA 100  20
N74F299N SOT146-1
74HC299D 74HC299 SOT163-1 19.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Parallel outputs 54 Low Power or Battery Applications
74HC299N SOT146-1 +/- 7.8 mA Parallel Output
74HC299DB SOT339-1 +/- 7.8 mA Parallel outputs
74HCT299D 74HCT299 SOT163-1 8-Bit Universal Shift/Store Register (3-State); TTL Enabled 19.0 4.5-5.5V TTL +/- 6 mA 46 Low Power
74HCT299DB SOT339-1
74HCT299N SOT146-1
74HC594D 74HC594 SOT109-1 8-Bit Shift Register with Output Register 14.0@5V 2.0-6.0 V CMOS +/- 7.8 mA parallel outputs 109 Low Power or Battery Applications 16
74HC594DB SOT338-1
74HC594N SOT38-4 +/- 7.8 mA on parallel outputs
74HCT594D 74HCT594 SOT109-1 8-Bit Shift Register with Output Register; TTL Enabled 15.0 4.5-5.5 V TTL +/- 6 mA 100 Low Power
74HCT594N SOT38-4
74HCT594DB SOT338-1
74HC595BQ 74HC595 SOT763-1 8-Bit Shift Register with Output Latches (3-State) 16.0@5V 2.0-6.0 V CMOS +/- 7.8 mA on parallel outputs 108 Low Power or Battery Applications
74HC595D SOT109-1
74HC595DB SOT338-1
74HC595N SOT38-4 Low
74HC595PW SOT403-1 +/- 7.8 mA on parallel outputs
74HCT595BQ 74HCT595 SOT763-1 8-Bit Shift Register with Output Latches (3-State); TTL Enabled 25.0 4.5-5.5 V TTL +/- 6 mA 57 Low Power
74HCT595D SOT109-1
74HCT595DB SOT338-1
74HCT595N SOT38-4
74HCT595PW SOT403-1
74LV595D 74LV595 SOT109-1 8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State) 15.0@3.3V 1.0-3.6 V +/- 8 mA 77 Low Power or Battery Applications
74LV595PW SOT403-1
74LV595N SOT38-4
74LV595DB SOT338-1
74AHC595BQ 74ahc595 SOT763-1 8-Bit Shift Register with Output Latches (3-State) 4.0@5V 2.0-5.0 V CMOS 170 
74AHC595D SOT109-1
74AHC595PW SOT403-1
74AHCT595D 74ahct595 SOT109-1 8-Bit Shift Register with Output Latches; TTL Enabled (3-State) 3.8 4.5-5.5 V TTL Low Power
74AHCT595PW SOT403-1
74HC597D 74HC597 SOT109-1 8-Bit Shift Register with Input Storage Registers 16.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 108 Low Power or Battery Applications 16
74HC597PW SOT403-1
74HC597N SOT38-4
74HC597DB SOT338-1
74HCT597D 74HCT597 SOT109-1 8-Bit Shift Register with Input Storage Registers; TTL Enabled 20.0 4.5-5.5 V TTL +/- 4 mA 83 Low Power
74HCT597N SOT38-4
74HCT597DB SOT338-1
HEF4014BP HEF4014B SOT38-4 8-Bit Static Shift Register with Synchronous Parallel Enable Input 40.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V 40 @ 15 V Low Power or Automotive Applications
HEF4014BT SOT109-1
74HC4015D 74HC4015 Dual 4-Bit Serial-In/Parallel-Out Shift Register 15.0@5V 2.0-6.0 V +/- 5.2 mA  Low Power or Battery Applications
74HC4015N SOT38-4
74HC4015DB SOT338-1
74HCT4015D 74HCT4015 SOT109-1 Dual 4-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled 18.0 4.5-5.5 V TTL +/- 4 mA 74 Low Power
74HCT4015N SOT38-4
HEF4015BP HEF4015B Dual 4-Bit Serial-In/Parallel-Out Shift Register 40.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V 44 @ 15 V Low Power or Automotive Applications
HEF4015BT SOT109-1
HEF4021BP HEF4021B SOT38-4 8-Bit Static Shift Register with Asynchronous Parallel Load Input 40 @ 15 V
HEF4021BT SOT109-1
74HC4094D 74HC4094 8-Stage Shift-and-Store Bus Register 15.0@5V 5 Volts + +/- 5.2 mA 95 Low Power or Battery Applications
74HC4094DB SOT338-1
74HC4094N SOT38-4
74HC4094PW SOT403-1
74HCT4094D 74HCT4094 SOT109-1 8-Stage Shift-and-Store Bus Register; TTL Enabled 19.0 4.5-5.5 V TTL +/- 4 mA 86 Low Power
74HCT4094DB SOT338-1
74HCT4094N SOT38-4
74LV4094D 74lv4094 SOT109-1 8-Stage Shift-and-Store Bus Register 14.0@3.3V 1.0-3.6 V +/- 6 mA 95 Low Power or Battery Applications
74LV4094PW SOT403-1
74LV4094N SOT38-4
74LV4094DB SOT338-1
HEF4094BP HEF4094B SOT38-4 50.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V 28 @ 15 V Low Power or Automotive Applications
HEF4094BT SOT109-1
HEF4094BTS SOT338-1
HEF4517BP HEF4517B SOT38-4 Dual 64-Bit Static Shift Register 60.0@15V 16
HEF4517BT SOT162-1
HEF4557BP HEF4557B SOT38-4 1-to-64 Bit Variable Length Shift Register 65.0@15V 20 @ 15 V
HEF4557BT SOT109-1
HEF4794BP HEF4794 SOT38-4 8-Stage Shift-and-Store Register LED Driver 45.0@15V -20 mA 28 @ 15 V
HEF4794BT SOT109-1
HEF4894BP HEF4894 SOT146-1 12-Stage Shift-and-Store Register LED Driver 20 mA @ 15 V 20
HEF4894BT SOT163-1 8-Stage Shift-and-Store Register LED Driver -20 mA 16
HEF4894BTT SOT360-1
74HC7731D 74HC7731 SOT109-1 Quad 64-Bit Static Shift Register 15.0@5V 2.0-6.0 V +/- 5.2 mA 100 @ 5 V Low Power or Battery Applications 14
74HC7731N SOT38-4
74HCT7731D 74HCT7731 SOT109-1 Quad 64-Bit Static Shift Register; TTL Enabled 20.0 4.5-5.5 V TTL +/- 4 mA 100
74HCT7731N SOT38-4