Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74LV4799. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

10 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Voltage
 
Power Dissipation Considerations
 
Logic Switching Levels
 
Propagation Delay
(ns)
No. of Pins
 
Output Drive Capability
 
Fmax
(MHz)
HEF4541BP HEF4541B SOT27-1 RC timers Programmable Timer 4.5-15.5 V Low Power or Automotive Applications CMOS 150.0@15V 14 -4/+2.7 mA @ 15 V 36 @ 15 V
HEF4541BT SOT108-1
74LV4799D 74LV4799 SOT109-1 Timer for NiCd and NiMH Chargers 0.9-6.0 V Low Power or Battery Applications TTL  16  
74LV4799DB SOT338-1
74LV4799N SOT38-4
74LV4799PW SOT403-1
74HC5555D 74HC5555 SOT109-1 Programmable Delay Timer with Oscillator 2.0-6.0 V CMOS 24.0@5V  - 20/ + 25 mA 89
74HC5555N SOT38-4 
74HCT5555D 74HCT5555 SOT109-1 Programmable Delay Timer with Oscillator; TTL Enabled 4.5-5.5 V Low Power TTL 24.0 +/- 20 mA 75
74HCT5555N SOT38-4