Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74LVC157A. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

108 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Power Dissipation Considerations
 
Operating
temp.
(Cel)
Supply
voltage
(V)
Standby
current
(uA)
Bandwidth
 
Number of channels
 
Supply current
(mA)
# of Bits
 
Multiplex rate
 
Operating voltage
(VDC)
# of Bits per Enable
 
On resistance
(Ohms)
Fmax
(MHz)
74HC151D 74HC151 SOT109-1 Multiplexers 8-Input Multiplexer 17.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 16 Low Power or Battery Applications            
74HC151DB SOT338-1
74HC151N SOT38-4
74HC151PW SOT403-1
74HCT151D 74HCT151 SOT109-1 8-Input Multiplexer; TTL Enabled 19.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT151PW SOT403-1
74HCT151N SOT38-4
74HCT151DB SOT338-1
N74F153D 74F153 SOT109-1 Dual 4-Input Multiplexer 7.0 4.5-5.5 V -1/+20 mA 
N74F153N SOT38-4
74HC153DB 74HC153 SOT338-1 14.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HCT153D 74HCT153 SOT109-1 Dual 4-Input Multiplexer; TTL Enabled 16.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT153DB SOT338-1
74HCT153PW SOT403-1
74HCT153N SOT38-4
74LV153D 74LV153 SOT109-1 Dual 4-Input Multiplexer 14.0@3.3V 1.0-3.6 V +/- 6 mA Low Power or Battery Applications
74LV153N SOT38-4
74LV153PW SOT403-1
74LV153DB SOT338-1
74HC153D 74hc153 SOT109-1 14.0@5V 2.0-6.0 V CMOS +/- 5.2 mA
74HC153N SOT38-4
74HC153PW SOT403-1
74AHC157D 74AHC157 SOT109-1 Quad 2-Input Multiplexer 3.2@5V 2.0-5.5 V +/- 8 mA
74AHC157PW SOT403-1
74AHCT157D 74AHCT157 SOT109-1 Quad 2-Input Multiplexer; TTL Enabled 3.4 4.5-5.5 V TTL Low Power
74AHCT157PW SOT403-1
I74F157AD 74F157A SOT109-1 Quad 2-Input Multiplexer; Non-Inverting 4.6 -1/+20 mA 
N74F157AD
I74F157AN SOT38-4
N74F157AN
74HC157D 74HC157 SOT109-1 Quad 2-Input Multiplexer 11.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC157PW SOT403-1
74HC157N SOT38-4
74HC157DB SOT338-1
74HCT157D 74HCT157 SOT109-1 Quad 2-Input Multiplexer; TTL Enabled 13.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT157U uncased die
74HCT157PW SOT403-1
74HCT157N SOT38-4
74HCT157DB SOT338-1
74LVC157ABQ 74LVC1G157 SOT763-1 3.3V Quad 2-Input Multiplexer 2.6@ 3.3V 1.2-3.6 +/- 24 mA Low Power or Battery Applications
74LVC157APW SOT403-1
74LVC157ADB SOT338-1
74LVC157AD SOT109-1
N74F158AD 74F158A Quad 2-Input Multiplexer; Inverting 3.7 4.5-5.5 V -1/+20 mA 
N74F158AN SOT38-4
74HC158D 74HC158 SOT109-1 12.0@5V 2.0-6.0 V CMOS +/- 5.2 mA  Low Power or Battery Applications
74HC158N SOT38-4
74HC251D 74HC251 SOT109-1 8-Input Multiplexer (3-State) 15.0@5V 16
74HC251N SOT38-4
74HC251PW SOT403-1
74HC251DB SOT338-1
74HCT251D 74HCT251 SOT109-1 8-Input Multiplexer (3-State); TTL Enabled 19.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT251N SOT38-4
74HCT251PW SOT403-1
74HCT251DB SOT338-1
74LV251D 74LV251 SOT109-1 8-Input Multiplexer (3-State) 14.0@3.3V 1.0-3.6 V +/- 6 mA Low Power or Battery Applications
74LV251PW SOT403-1
74LV251N SOT38-4
74LV251DB SOT338-1
N74F253D 74F253 SOT109-1 Dual 4-Input Multiplexer (3-State) 5.0 4.5-5.5 V -3/+24 mA 
N74F253N SOT38-4
74HC253D 74HC253 SOT109-1 17.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC253DB SOT338-1
74HC253N SOT38-4
74HCT253D 74HCT253 SOT109-1 Dual 4-Input Multiplexer; TTL Enabled (3-State) 17.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT253N SOT38-4
74HCT253DB SOT338-1
74AHCT257D 74AHCT257 SOT109-1 Quad 2-Input Multiplexer; TTL Enabled (3-State) 3.7 4.5-5.5 V +/- 8 mA
74AHCT257PW SOT403-1
I74F257AD 74F257A SOT109-1 Quad 2-Input Multiplexer (3-State) 4.5 -3/+24 mA 
I74F257AN SOT38-4
N74F257AD SOT109-1
N74F257AN SOT38-4
74LVC257ABQ 74LVC257A SOT763-1 3.3V Quad 2-Input Multiplexer (3-State) 3.9@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74LVC257APW SOT403-1
74LVC257AD SOT109-1
74LVC257ADB SOT338-1
74AHC257D 74ahc257 SOT109-1 Quad 2-Input MUX 2.9@5V 2.0-5.5 V CMOS +/- 8 mA 16
74AHC257PW SOT403-1
74HC257D 74hc257 SOT109-1 Quad 2-Input Multiplexer (3-State) 11.0@5V 2.0-6.0 V +/- 7.8 mA
74HC257DB SOT338-1
74HC257N SOT38-4
74HC257PW SOT403-1
74HCT257D SOT109-1 Quad 2-Input Multiplexer; TTL Enabled (3-State) 13.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT257DB SOT338-1
74HCT257N SOT38-4
74HCT257PW SOT403-1
N74F258AD 74F258A SOT109-1 Quad 2-Input Multiplexer; Inverting (3-State) 4.5 4.5-5.5 V -3/+24 mA 
N74F258AN SOT38-4
74HC258D 74hc258 SOT109-1 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC258N SOT38-4
74HC258DB SOT338-1
N74F298D 74F298 SOT109-1 Quad 2-Input Multiplexer with Storage 6.5 4.5-5.5 V TTL -1/+20 mA  115
N74F298N SOT38-4
74HC4051BQ 74hc4051 SOT763-1 8-Channel Analog Multiplexer/Demultiplexer 4.0@6V 2.0-10.0 V CMOS  Low Power or Battery Applications 60.0 
74HCT4052BQ 74HCT4052 Dual 4-Channel Analog Multiplexer/Demultiplexer; TTL Enabled 4.0 4.5- 5.5 V TTL  Low Power 35.0
74HC4052BQ 74hc4052 Dual 4-Channel Analog Multiplexer/Demultiplexer 4.0@6V 2.0-10.0 V CMOS Low Power or Battery Applications
74HC4053BQ 74hc4053 Triple 2-Channel Analog Multiplexer/Demultiplexer 16 60.0
CBT3251D CBT3251 SOT109-1 Mux/Demux      -40~85 1 1 of 8 4.5~5.5 1 
CBT3251DS SOT519-1
CBT3251PW SOT403-1
CBT3251DB SOT338-1
CBTL06121AHF  SOT1033-1  -10~+85 3.0~3.6 10 2.7 Gbps 6 0.2    
CBTL06121BHF
CBTL06122AHF 4 GHz
CBTL06122BHF
CBTL06141/a> SOT918-1 2.7 Gbps 1.0
HEF4051BTT SOT403-1 8-Channel Analog Multiplexer/Demultiplexer 5.0@15V 4.5-15.5 V CMOS 16 Low Power or Automotive Applications