Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74LVC1G04. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

97 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
Power Dissipation Considerations
 
No. of Pins
 
74ABT04D 74ABT04 SOT108-1 Inverters Hex Inverter 2.2 4.5-5.5V TTL -15/+20 mA  14
74ABT04DB SOT337-1
74ABT04N SOT27-1 4.5-5.5 V
74ABT04PW SOT402-1
74AHC1G04GV 74AHC1G04 SOT753 Picogate Inverter 3.1@5V 2.0-5.5 V CMOS +/- 8 mA Low Power or Battery Applications 5
74AHC1G04GW SOT353-1
74AHC1GU04GV 74AHC1GU04 SOT753 PicoGate Unbuffered Inverter 2.6@5V Low power or Battery Applications 
74AHC1GU04GW SOT353-1 Low Power or Battery Applications
74AHC3G04DC 74AHC3G04 SOT765-1 Picogate Inverter 3.1@5V
74AHC3G04DP SOT505-2
74AHC3GU04DC 74AHC3GU04 SOT765-1 Triple Hex Inverter (Unbuffered) 2.5@5V 8
74AHC3GU04DP SOT505-2
74AHCT04BQ 74AHCT04 SOT762-1 Hex Inverter; TTL Enabled 3.0 4.5-5.5 V TTL Low Power 14
74AHCT04PW SOT402-1
74AHCT04D SOT108-1
74AHCT1G04GV 74AHCT1G04 SOT753 PicoGate Inverter; TTL Enabled 3.4 5
74AHCT1G04GW SOT353
74AHCT3G04DC 74AHCT3G04 SOT765-1 Triple Picogate Inverter Low Power or Battery Applications 
74AHCT3G04DP SOT505-2
74AHCU04D 74AHCU04 SOT108-1 Hex Inverter (Unbuffered) 1.5@5V 2.0-5.5 V CMOS 14
74AHCU04PW SOT402-1
74ALVC04BQ 74ALVC04 SOT762-1 Hex Inverter 2.0@3.3V 1.65-3.6 TTL +/- 24 mA
74ALVC04PW SOT402-1
74ALVC04D SOT108-1
I74F04D 74F04 3.5 4.5-5.5 V -1/+20 mA 
N74F04N SOT27-1
I74F04N
N74F04D SOT108-1
74HC04BQ 74HC04 SOT762-1 7.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC04DB SOT337-1
74HC04N SOT27-1
74HC04PW SOT402-1
74HC04D SOT108-1
74HC1G04GV 74HC1G04 SOT753 PicoGate Inverter +/- 2.6 mA 5
74HC1G04GW SOT353
74HC1GU04GV 74HC1GU04 SOT753 PicoGate Inverter (Unbuffered) 5.0@5V
74HC1GU04GW SOT353
74HC3G04DC 74HC3G04 SOT765-1 Triple Inverter 8.0@5V +/- 5.2 mA 8
74HCT3G04DP SOT505-2 Triple Inverter; TTL Enabled 10.0 4.5-5.5 V TTL +/- 4.0 mA Low Power
74HC3G04DP Triple Inverter 8.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HCT3G04DC SOT765-1 Triple Inverter; TTL Enabled 10.0 4.5-5.5 V TTL +/- 4.0 mA Low Power
74HC3GU04DC 74HC3GU04 Triple Inverter unbuffered 5.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC3GU04DP SOT505-2
74HCT04BQ 74HCT04 SOT762-1 Hex Inverter; TTL Enabled 8.0 4.5-5.5V TTL +/- 4 mA Low Power 14
74HCT04PW SOT402-1
74HCT04N SOT27-1
74HCT04D SOT108-1
74HCT04DB SOT337-1
74HCT1G04GV 74HCT1G04 SOT753 PicoGate Inverter; TTL Enabled 4.5-5.5 +/- 2.0 mA 5
74HCT1G04GW SOT353
74HCU04D 74HCU04 SOT108-1 Hex Inverter (Unbuffered) 5.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 14
74HCU04PW SOT402-1
74HCU04DB SOT337-1
74HCU04N SOT27-1
74LV04D 74LV04 SOT108-1 Hex Inverter 6.0@3.3V 1.0-5.5 V TTL +/- 12 mA Low Power or Battery Applications
74LV04PW SOT402-1
74LV04DB SOT337-1
74LV04N SOT27-1
74LVC04ABQ 74LVC04A SOT762-1 2.1@3.3V 1.2-3.6 +/- 24 mA 
74LVC04APW SOT402-1
74LVC04AD SOT108-1
74LVC04ADB SOT337-1
74LVC1G04GM 74LVC1G04 SOT886 3.3V PicoGate Inverter 2.0@3.3V 1.65-5.5 +/- 32 mA 6
74LVC1G04GW SOT353-1 5
74LVC1G04GV SOT753
74LVC1GU04GV 74LVC1GU04 3.3V PicoGate Inverter (Unbuffered) 1.6@3.3V
74LVC1GU04GW SOT353 1.65 - 5.5
74LVC1GX04GV 74LVC1GX04 SOT457 3.3V Crystal Driver 2.1@3.3V 1.65-5.5 6
74LVC1GX04GW SOT363
74LVC2G04GV 74LVC2G04 SOT457 3.3V Dual PicoGate Inverter 2.7@3.3V
74LVC2G04GW SOT363
74LVC2GU04GV 74LVC2GU04 SOT457 Dual Inverter (Unbuffered) 2.3@3.3V
74LVC2GU04GW SOT363
74LVC3G04DC 74LVC3G04 SOT765-1 3.3V Triple PicoGate Inverter 2.7@3.3V 8
74LVC3G04DP SOT505-2
74LVC3GU04DC 74LVC3GU04 SOT765-1 3.3V Triple PicoGate Inverter unbuffered 2.6@3.3V
74LVC3GU04DP SOT505-2
74LVCU04ABQ 74LVCU04A SOT762-1 Hex Inverter (Unbuffered) 2.7@3.3V 1.2-3.6 +/- 24 mA 
74LVCU04APW SOT402-1
74LVCU04ADB SOT337-1
74LVCU04AD SOT108-1
74LVT04D 74LVT04 3.3V Hex Inverter 2.6@3.3V 2.7-3.6 V -32/+64 mA  14
74LVT04DB SOT337-1 2.7@3.3V
74LVT04PW SOT402-1 2.6@3.3V
74LVU04D 74LVU04 SOT108-1 Hex Inverter (Unbuffered) 6.0@3.3V 1.0-5.5 V +/- 12 mA Low Power or Battery Applications
74LVU04N SOT27-1
74LVU04PW SOT402-1
74LVU04DB SOT337-1
74AHC04BQ 74ahc04 SOT762-1 Hex Inverter 3.0@5V 2.0-5.5 V CMOS +/- 8 mA
74AHC04PW SOT402-1
74AHC04D SOT108-1
HEF4007UBP HEF4007UB SOT27-1 Dual Complementary Pair and Inverter 15.0@15V 4.5-15.5 V +/- 2.4 mA @ 15 V Low Power or Automotive Applications
HEF4007UBT SOT108-1
HEF4069UBP HEF4069UB SOT27-1 Hex Inverter (Unbuffered)
HEF4069UBTT SOT402-1
HEF4069UBT SOT108-1
74AHC3GU04GM  SOT833-1 Triple Hex Inverter (Unbuffered) 2.5@5V 2.0-5.5 V +/- 8 mA Low Power or Battery Applications 8