Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74LVCH32245A. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

138 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Power Dissipation Considerations
 
Fmax
(MHz)
Output Current
(A)
N74F242D 74F242 SOT108-1 Transceivers Quad Transceiver; Inverting (3-State) 3.5 4.5-5.5 V TTL -15/+64 mA 14   
N74F242N SOT27-1
N74F243D 74F243 SOT108-1 Quad Transceiver (3-State) 4.0
N74F243N SOT27-1
74HC243D 74HC243 SOT108-1 6.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC243DB SOT337-1
74HC243N SOT27-1
74ABT245D 74ABT245 SOT163-1 Transceiver with Direction Pin; Non-Inverting (3-State) 2.9 4.5-5.5 V TTL -32/+64 mA 20 
74ABT245DB SOT339-1
74ABT245PW SOT360-1
74ALVC245D 74ALVC245 SOT163-1 2.5/3.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State) 2.3@3.3V 1.65-3.6 +/- 24 mA Low Power or Battery Applications
74ALVC245PW SOT360-1
N74F245D 74F245 SOT163-1 Transceiver with Direction Pin; Non-Inverting (3-State) 4.0 4.5-5.5 V -15/+64 mA (B side)  -3/+24 mA (A side)
N74F245N SOT146-1 -15/+64 mA (B side)
N74F245DB SOT339-1 -15/+64 mA (B side)
74HC245BQ 74HC245BQ SOT764-1 7.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications 
74HCT245BQ Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 10.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT245DB SOT339-1
74HCT245PW SOT360-1
74HCT245N SOT146-1
74HCT245D SOT163-1
74HC245PW SOT360-1 Transceiver with Direction Pin; Non-Inverting (3-State) 7.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC245D SOT163-1
74HC245DB SOT339-1
74HC245N SOT146-1
74LVCH322245AEC 74LCVH322245A SOT536-1 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 3.3@ 3,3V 1.2-3.6 TTL +/- 12 mA 
74LV245D 74LV245 SOT163-1 3.3V Transceiver with Direction Pin; Non-Inverting (3-State) 7.0@3.3V 1.0-5.5 V +/- 16 mA 20
74LV245N SOT146-1
74LV245PW SOT360-1
74LV245DB SOT339-1
74LVC245ABQ 74LVC245A SOT764-1 2.9@ 3.3V 1.2-3.6 +/- 24 mA
74LVC245APW SOT360-1
74LVC245ADB SOT339-1
74LVC245AD SOT163-1
74LVCH245ABQ 74LVCH245A SOT764-1 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
74LVCH245AD SOT163-1
74LVCH245ADB SOT339-1
74LVCH245APW SOT360-1
74LVCH32245AEC 74LVCH32245 SOT536-1 3.3V 32-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 3.0@3.3V 
74LVT245BQ 74LVT245 SOT764-1 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 2.4@3.3V 2.7-3.6 V -32/+64 mA 20 
74LVT245PW SOT360-1
74LVT245D SOT163-1
74LVT245DB SOT339-1
74LVT245BBQ 74LVT245B SOT764-1
74LVT245BDB SOT339-1
74LVT245BPW SOT360-1
74LVT245BD SOT163-1
74AHC245D 74ahc245 Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V 2.0-5.5 V CMOS +/- 8 mA  Low Power or Battery Applications
74AHCT245D Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 5.0 4.5-5.5 V TTL Low Power
74AHCT245PW SOT360-1
74AHC245PW Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V 2.0-5.5 V CMOS Low Power or Battery Applications
74ABT2245D 74ABT2245 SOT163-1 Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.9 4.5-5.5 V TTL -32/+12 mA 20 
74ABT2245DB SOT339-1
74ABT2245PW SOT360-1
74LVC2245ABQ 74LVC2245A SOT764-1 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.3@ 3.3 V 1.2-3.6 +/- 12 mA  Low Power or Battery Applications
74LVC2245AD SOT163-1
74LVC2245APW SOT360-1
74LVC2245ADB SOT339-1
74LVT2245D 74LVT2245 SOT163-1 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 3.2@3.3V 2.7-3.6 V 20 
74LVT2245DB SOT339-1
74LVT2245PW SOT360-1
74ABT16245BDGG 74ABT16245B SOT362-1 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 2.3 4.5-5.5 V -32/+64 mA 48
74ABT16245BDL SOT370-1
74ALVC16245DGG 74ALVC16245 SOT362-1 2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 1.9@3.3V 2.3-3.6 _/- 24 mA Low Power or Battery Applications
74ALVC16245DL SOT370-1 +/- 24 mA
74ALVCH16245DGG 74ALVCH16245 SOT362-1 2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 1.2-3.6
74ALVCH16245DL SOT370-1
74ALVT16245DGG 74ALVT16245 SOT362-1 2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 1.5@3.3V 2.3-3.6 V -32/+64 mA 
74ALVT16245DL SOT370-1
74AVC16245DGG 74AVC16245 SOT362-1 1.8/2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 2.0 Low CMOS Medium Low Power or Battery Applications
74AVCH16245DGG 74AVCH16245 1.8/2.5V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
74LVC16245ADGG 74LVC16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 3.0@3.3V 1.2-3.6 TTL +/- 24 mA
74LVC16245AEV SOT702-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 56 BGA
74LVC16245ADL SOT370-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 48
74LVCH16245ADGG 74LVCH16245A SOT362-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
74LVCH16245ADL SOT370-1
74LVCH16245AEV SOT702-1 56 BGA
74LVT16245BDGG 74LVT16245B SOT362-1 1.9@3.3V 2.7-3.6 V -32/+64 mA 48 
74LVT16245BEV SOT702-1 56 BGA
74LVT16245BDL SOT370-1 48
74ABT162245ADGG 74ABT162245A SOT362-1 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.0 4.5-5.5 V -32/+12 mA
74ABT162245ADL SOT370-1
74ABTH162245ADGG 74ABTH162245A SOT362-1 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ABTH162245ADL SOT370-1
74ALVCH162245DGG 74ALVCH162245 SOT362-1 2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.4@3.3V 2.3-3.6 +/- 12 mA Low Power or Battery Applications
74ALVCH162245DL SOT370-1
74ALVT162245DGG 74ALVT162245 SOT362-1 2.3@3.3V 2.3-3.6 V 
74ALVT162245DL SOT370-1
74LVC162245ADGG 74LVC162245A SOT362-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State) 3.3@3.3V 1.2-3.6 Low Power or Battery Applications
74LVC162245ADL SOT370-1
74LVCH162245ADGG 74LVCH162245A SOT362-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State)
74LVCH162245ADL SOT370-1
74LVT162245BDGG 74LVT162245B SOT362-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.5@3.3V 2.7-3.6 V 
74LVT162245BDL SOT370-1
74ALVCH16500DGG 74ALVCH16500 SOT364-1 2.5/3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State) 2.9@3.3V 2.3-3.6 +/- 24 mA 56 Low Power or Battery Applications
74LVT16500ADGG 74LVT16500A 3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State) 1.9@3.3V 2.7-3.6 V -32/+64 mA  350
74LVT16500ADL SOT371-1
74ALVCH16501DGG 74ALVCH16501 SOT364-1 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State) 2.8@3.3V 2.3-3.6 +/- 24 mA Low Power or Battery Applications 
74ALVT16501DGG 74ALVT16501 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State) 1.8@3.3V 2.3-3.6 V -32/+64 mA  150
74ALVT16501DL SOT371-1
74LVT16501ADGG 74LVT16501A SOT364-1 3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State) 1.9@3.3V 2.7-3.6 V
74LVT16501ADL SOT371-1
74ALVCH16600DGG 74ALVCH16600 SOT364-1 2.5/3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State) 2.8@3.3V 2.3-3.6 +/- 24 mA Low Power or Battery Applications 
74ALVCH16601DGG 74ALVCH16601 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State) 390
74ALVT16601DGG 74ALVT16601 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State) 1.9@3.3V 2.3-3.6 V -32/+64 mA  
74ALVT16601DL SOT371-1
74ALVCH162601DGG 74ALVCH162601 SOT364-1 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold and 30 Ohm Termination Resistors; (3-State) 3.1@3.3V 1.2-3.6 +/- 12 mA Low Power or Battery Applications
74ABT620D 74ABT620 SOT163-1 Transceiver with Dual Enable; Inverting (3-State) 3.1 4.5-5.5 V -32/+64 mA 20 
74ABT620PW SOT360-1
74ABT620N SOT146-1
74ABT620DB SOT339-1
74ABT623D 74ABT623 SOT163-1 Transceiver with Dual Enable; Non-Inverting (3-State) 2.7
74ABT623PW SOT360-1
74ABT623DB SOT339-1
74LVC623AD 74LVC623A SOT163-1 3.3V Transceiver with Dual Enable;Non-Inverting (3-State) 3.3@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74LVC623APW SOT360-1
74LVC623ADB SOT339-1
74ABT640D 74ABT640 SOT163-1 Transceiver with Direction Pin; Inverting (3-State) 3.1 4.5-5.5 V -32/+64 mA 20 
74ABT640N SOT146-1
74ABT640PW SOT360-1
74ABT640DB SOT339-1
N74F640D 74F640 SOT163-1 4.5 -15/+64 mA (B side) -3/+24 mA (A side)
N74F640N SOT146-1
74HC640D 74HC640 SOT163-1 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications 
74HC640N SOT146-1
74HC640DB SOT339-1
74HCT640D 74HCT640 SOT163-1 Transceiver with Direction Pin; Inverting; TTL Enabled (3-State) 9.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT640N SOT146-1
74HCT640DB SOT339-1
74LVT640D 74LVT640 SOT163-1 3.3V Transceiver with Direction Pin; Inverting with Bus Hold (3-State) 2.4@3.3V 2.7-3.6 V -32/+64 mA 
74LVT640DB SOT339-1
74LVT640PW SOT360-1
MB2245BB MB2245 SOT379-2 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 3.2 4.5-5.5 V 52
74LVTH16245BDGG  SOT362-1 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State) 1.9@3.3V 2.7-3.6 V 48
74LVTH16245BDL SOT370-1
74LVTH2245D SOT163-1 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 3.2@3.3V +/- 12 mA 20
74LVTH2245DB SOT339-1
74LVTH2245PW SOT360-1