Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74LVT2952. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

67 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Fmax
(MHz)
Power Dissipation Considerations
 
Output Current
(A)
74ABT543APW 74ABT543A SOT355-1 Registered transceivers Latched Transceiver; Non-Inverting (3-State) 3.6 4.5-5.5 V TTL -32/+64 mA 24   
N74F543D 74F543 SOT137-1 5.0 -15/+64 mA (B side) -3/+24 mA (A side )
N74F543DB SOT340-1 5.5 -3/+24 mA ( A side)
74LVC543ABQ 74LVC543A SOT815-1 3.3V Latched Transceiver; Non-Inverting (3-State) 3.3@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications 
74LVC543ADB SOT340-1
74LVC543APW SOT355-1
74LVC543AD SOT137-1
74LVT543D 74LVT543 3.3V Latched Transceiver; Non-Inverting with Bus Hold (3-State) 3.0@3.3V 2.7-3.6 V -32/+64 mA 24 
74LVT543PW SOT355-1
74LVT543DB SOT340-1
74ALVCH16543DGG 74ALVCH16543 SOT364-1 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) 3.8@3.3V 1.2-3.6 +/- 24 mA 56 Low Power or Battery Applications
74ALVT16543DGG 74ALVT16543 1.8@3.3V 2.3-3.6 V -32/+64 mA 
74ALVT16543DL SOT371-1
74LVT16543ADGG 74LVT16543A SOT364-1 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) 2.2@3.3V 2.7-3.6 V
74LVT16543ADL SOT371-1
74ABT544D 74ABT544 SOT137-1 Latched Transceiver; Inverting (3-State) 3.9 4.5-5.5 V 24
74ABT544PW SOT355-1
74ABT544DB SOT340-1
74LVC544AD 74LVC544A SOT137-1 3.3V Latched Transceiver; Inverting (3-State) 4.0@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74LVC544ADB SOT340-1
74LVC544APW SOT355-1
74ABT646AD 74ABT646A SOT137-1 Transceiver/Register (3-State) 4.4 4.5-5.5 V -32/+64 mA 24 350 
74ABT646ADB SOT340-1
74ABT646APW SOT355-1
74HC646D 74HC646 SOT137-1 11.0@5V 2.0-6.0 V CMOS +/- 7.8 mA 75 @ 6 V Low Power or Battery Applications
74HC646N SOT101-1
74HC646DB SOT340-1
74HCT646D 74HCT646 SOT137-1 Transceiver/Register; TTL Enabled (3-State) 13.0 4.5-5.5 V TTL +/- 6 mA 85 Low Power
74HCT646DB SOT340-1
74HCT646N SOT101-1
74LVC646AD 74LVC646A SOT137-1 3.3V Transceiver/Register (3-State) 3.9@3.3V 1.2-3.6 +/- 24 mA  250 Low Power or Battery Applications
74LVC646APW SOT355-1
74LVC646ADB SOT340-1
74LVT646D 74LVT646 SOT137-1 3.3V Transceiver/Register with Bus Hold (3-State) 3.8@3.3V 2.7-3.6 V -32/+64 mA 24 180 
74LVT646DB SOT340-1
74LVT646PW SOT355-1
74ALVCH16646DGG 74ALVCH16646 SOT364-1 2.5/3.3V 16-Bit Transceiver/Register with Bus Hold (3-State) 2.6@3.3V 2.3-3.6 +/- 24 mA 56 320 Low Power or Battery Applications
74LVT16646ADGG 74LVT16646A 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State) 1.9@3.3V 2.7-3.6 V -32/+64 mA 150 
74LVT16646ADL SOT371-1
74ABT648D 74ABT648 SOT137-1 Octal Transceiver/Register; Inverting (3-State) 5.9 4.5-5.5 V 24 200
74ABT648PW SOT355-1
74ABT651D 74ABT651 SOT137-1 4.4 300
74ABT651PW SOT355-1
74ABT652AD 74ABT652A SOT137-1 Transceiver/Register; Non-Inverting (3-State) 4.3
74ABT652APW SOT355-1
74ABT652ADB SOT340-1
74HC652D 74HC652 SOT137-1 13.0@5V 2.0-6.0 V CMOS +/- 7.8 mA 98 @ 6 V Low Power or Battery Applications
74HC652DB SOT340-1
74HC652N SOT101-1
74HC652PW SOT355-1
74HCT652D 74HCT652 SOT137-1 Transceiver/Register; Non-Inverting; TTL Enabled (3-State) 13.0 4.5-5.5 V TTL +/- 6 mA 92 Low Power
74HCT652N SOT101-1
74LVT652D 74LVT652 SOT137-1 3.3V Transceiver/Register; Non-Inverting with Bus Hold (3-State) 3.7@3.3V 2.7-3.6 V -32/+64 mA 180 
74LVT652PW SOT355-1
74LVT652DB SOT340-1
74ALVCH16652DGG 74ALVCH16652 SOT364-1 2.5/3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State) 2.6@3.3V 1.2-3.6 +/- 24 mA 56 350 Low Power or Battery Applications
74ALVT16652DGG 74ALVT16652 2.4@3.3V 2.3-3.6 -32/+64 mA  300 
74ALVT16652DL SOT371-1 2.3-3.6 V
74LVT16652ADGG 74LVT16652A SOT364-1 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State) 1.9@3.3V 2.7-3.6 V 56 180
74LVT16652ADL SOT371-1
74LVC2952AD 74LVC2952A SOT137-1 3.3V Registered Transceiver (3-State) 4.3@3.3V 1.2-3.6 +/- 24 mA  150 Low Power or Battery Applications
74LVC2952ADB SOT340-1
74LVC2952APW SOT355-1
74LVT2952D 74LVT2952 SOT137-1 3.3V Registered Transceiver with Bus Hold (3-State) 3.8@3.3V 2.7-3.6 V -32/+64 mA 24 200 
74LVT2952DB SOT340-1
74LVT2952PW SOT355-1
74ALVCH16952DGG 74ALVCH16952 SOT364-1 2.5/3.3V 16-Bit Registered Transceiver with Bus Hold (3-State) 3.2@3.3V 2.3-3.6 +/- 24 mA 56 350 Low Power or Battery Applications