Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber BA277. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

5 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
VR max
(V)
IF max
(mA)
Cd@VR
typ
(pF)
RD @IF=3 mA AND F=200 MHz max
( Ohm)
RD @IF=2 mA AND F=100 MHz max
( Ohm)
RD @IF=3 mA AND F=100 MHz max
( Ohm)
Cd max.
(pF)
RD @IF=5 mA AND F=200 MHz max
( Ohm)
RS max.
 
BA277 BA277 SOD523 Bandswitching diodes 35 100 1.2@VR=6V AND F=1MHz max  0.7    
BA278 
BA591 SOD323 0.9@VR=3V AND F=1MHz max 0.7  0.7
BA891 SOD523
BAT18 SOT23    1.0@VR=20V 0.7 0.7