Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber ISP1110. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

13 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Application
 
FEATURES
 
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)
(V)
Bus interface
 
Other
features
 
Serial Interfaces
 
PKG
 
Interfaces
 
ISP1102W ISP1102 SOT639-2 USB transceivers PDA, mobile phone, DSC bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at full-speed (12 Mbit/s) data transfer rate    
ISP1104W ISP1104 allows selectable differential or single-ended input mode; VBUS detection input; voltage regulator 5.0 V-to-3.3 V
ISP1105W ISP1105 allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates
ISP1106DH ISP1106 SOT403-1 allows differential input mode only; voltage regulator 5.0 V-to-3.3 V
ISP1106W SOT639-2
ISP1102AW  bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V USB at full-speed (12 Mbit/s) data transfer rate
ISP1102BS SOT773-1
ISP1105BS SOT758-1 allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates
ISP1109BS SOT617-1 mobile phone in carkit supports CEA-936-A carkit spec dual supply: main 3.0 to 5.25 V, digital I/O I/F 1.65 V to 3.6 V USB; Motorola SPI (up to 26 MHz); I2C-bus (up to 400 kHz)
ISP1110VH SOT639-2 ASICs with digital interface I/O voltage 1.65 V to 2.85 V USB transceiver with UART signaling dual supply: main 4.0 to 5.5 V, digital I/O I/F 1.65 V to 2.85 V; Power supply input of 2.7 V to 4.5 V for UART signaling USB at full-speed (12 Mbit/s)data transfer rate USB; Supports 2.8 V UART signaling
ISP1301BS SOT616-1 PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current > 8 mA, tunable by external capacitor core 3.3 V; dual supply 2.7 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 
ISP1302HN SOT616-3 PDA, mobile phone, DSC, DVR charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current <= 50 mA dual supply: main 3.0 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V USB OTG transceiver with carkit support SPI up to 26 MHz, I2C up to 400 kHz HVQFN24 (SOT616-3); 4x4x0.85 mm
ISP1302UK uncased die WLCSP25 wafer level chip scale package; 25 bumps; body 2.5x2.5x0.6 mm