Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber ISP1183. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

11 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Application
 
FEATURES
 
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)
(V)
Bus interface
 
ISP1181ABS ISP1181A SOT619-2 USB peripheral controllers digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle 16 endpoints, 2462 byte FIFO, bus-powered core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP
ISP1181ADGG SOT362-1
ISP1181BBS ISP1181B SOT619-2
ISP1181BDGG SOT362-1
ISP1183BS  SOT617-1 digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle operating 3.0 V to 3.6 V, or 4.0 V to 5.5 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V enabling direct I/F to battery-operated devices e.g. mobile phones, voltage regulator 5.0 V-to-3.3 V USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP
ISP1582BS SOT684-1 PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB 14 configurable endpoints; supports Generic Mode CPU/td> core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 3.3 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates
ISP1583BS SOT804-1 Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA
ISP1583ET SOT543-1
ISP1583ET1 SOT969-1
PDIUSBD12D PDIUSBD12 SOT136-1 digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle 6 endpoints, 320 byte FIFO, bus-powered single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, 2 MB/s transfer rate--1 MB/s in Bulk mode, 1 Mb/s in ISO mode
PDIUSBD12PW SOT361-1