| 13 results shown. |
|
|
|
|
|
|
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD) (V) | |
|
|
|
|
|
|
| ISP1102W |
ISP1102 |
SOT639-2 |
USB transceivers |
PDA, mobile phone, DSC |
bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V |
dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V |
USB at full-speed (12 Mbit/s) data transfer rate | | | | |
| ISP1104W |
ISP1104 |
allows selectable differential or single-ended input mode; VBUS detection input; voltage regulator 5.0 V-to-3.3 V |
| ISP1105W |
ISP1105 |
allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V |
USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
| ISP1106DH |
ISP1106 |
SOT403-1 |
allows differential input mode only; voltage regulator 5.0 V-to-3.3 V |
| ISP1106W |
SOT639-2 |
| ISP1102AW | |
bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V |
USB at full-speed (12 Mbit/s) data transfer rate |
| ISP1102BS |
SOT773-1 |
| ISP1105BS |
SOT758-1 |
allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V |
USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
| ISP1109BS |
SOT617-1 |
mobile phone in carkit |
supports CEA-936-A carkit spec |
dual supply: main 3.0 to 5.25 V, digital I/O I/F 1.65 V to 3.6 V |
USB; Motorola SPI (up to 26 MHz); I2C-bus (up to 400 kHz) |
| ISP1110VH |
SOT639-2 |
ASICs with digital interface I/O voltage 1.65 V to 2.85 V |
USB transceiver with UART signaling |
dual supply: main 4.0 to 5.5 V, digital I/O I/F 1.65 V to 2.85 V; Power supply input of 2.7 V to 4.5 V for UART signaling |
USB at full-speed (12 Mbit/s)data transfer rate |
USB; Supports 2.8 V UART signaling |
| ISP1301BS |
SOT616-1 |
PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer |
charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current > 8 mA, tunable by external capacitor |
core 3.3 V; dual supply 2.7 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V |
USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | |
| ISP1302HN |
SOT616-3 |
PDA, mobile phone, DSC, DVR |
charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current <= 50 mA |
dual supply: main 3.0 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V |
USB OTG transceiver with carkit support |
SPI up to 26 MHz, I2C up to 400 kHz |
HVQFN24 (SOT616-3); 4x4x0.85 mm |
| ISP1302UK |
uncased die |
WLCSP25 wafer level chip scale package; 25 bumps; body 2.5x2.5x0.6 mm |