Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber ISP1504A; ISP1504C. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

18 results shown.
Type number
 
PACKAGE
 
Category
 
Application
 
FEATURES
 
PKG
 
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)
(V)
Bus interface
 
Crystal oscillator
 
CHIP_SEL
polarity
 
ISP1504A1ET SOT912-1 UTMI+ Low Pin Interface (ULPI) transceivers Mobile applications or standalone host & peripheral applications 8-bit data bus; Peripheral, Host & OTG capability; external charge pump supported TFBGA36 (SOT912-1) Core power 1.8 V; main supply 3.0 to 4.5 V; digital I/O I/F 1.65 V to 3.6 V; USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 19.2 MHz 
ISP1504ABS SOT617-1 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V
ISP1504C1ET SOT912-1 8-bit data bus; Peripheral, Host & OTG capability; external charge pump supported TFBGA36 (SOT912-1) Core power 1.8 V; main supply 3.0 to 4.5 V; digital I/O I/F 1.65 V to 3.6 V; 26 MHz
ISP1504CBS SOT617-1 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V
ISP1505ABS SOT616-3 Standalone host & peripheral applications, e.g., STB 8-bit data bus; Peripheral & Host capability; OTG SRP support; HVQFN24 (SOT616-1) 19.2 MHz
ISP1505CBS 26 MHz
ISP1506ABS 19.2 MHz
ISP1506BBS 26 MHz
ISP1507ABS SOT617-1 Mobile applications or standalone host & peripheral applications 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; HVQFN32 (SOT617-1) 19.2 MHz
ISP1507BBS 26 MHz
ISP1507CBS SOT616-3 Standalone host & peripheral applications, e.g., STB 8-bit data bus; Peripheral & Host capability; OTG SRP support; HVQFN24 (SOT616-1) 19.2 MHz
ISP1507DBS 26 MHz
ISP1507EBS 19.2 MHz
ISP1507FBS 26 MHz
ISP1508AET SOT912-1 Mobile applications or standalone OTG, host & peripheral applications 4-bit DDR bus/8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported TFBGA36 (SOT912-1) Core power 1.8 V; digital I/O I/F 1.4 V to 1.95 V  active HIGH
ISP1508BET active LOW
ISP1705AET Core power 1.8 V; digital I/O I/F 3.0 V to 3.6 V 
ISP1705HN SOT818-1 HVQFN36 (SOT818-1)