Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber ISP1561. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

13 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Application
 
FEATURES
 
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)
(V)
Bus interface
 
Downstream ports
 
Other
features
 
ISP1161ABD ISP1161A SOT314-2 USB host controllers DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC core 3.3 V; single supply 3.3 V or 5.0 V USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mby/td> 2 
ISP1161ABM SOT414-1
ISP1161A1BD ISP1161A1 SOT314-2
ISP1161A1BM SOT414-1
ISP1561BM ISP1561 SOT420-1 PC motherboard, notebook, PCI host add-on card, STB, Web appliance integrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllers core 3.3 V, single supply 3.0 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz/td> 4 WHQL for Win XP and Win 2000; EHCI 0.95 spec
ISP1160BD/01  SOT314-2 PDA, smart phone, DSC, game console, STB Host stack written in C core 3.3 V; single supply 3.3 V or 5.0 V USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, parallel I/F between system uC and uP at max 15 Mbyte/s, Glueless interface to various C and RISC processors 2 
ISP1160BM/01 SOT414-1
ISP1562BE SOT407-1 PC motherboard, notebook, PCI host add-on card, STB, Web appliance integrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllers core 1.8 V, dual power supply 3.6 V V_aux, V_cc USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz/td> EHCI 1.0 spec
ISP1563BM SOT420-1 4
ISP1564ET SOT926-1 PC motherboard, notebook, PCI host add-on card, portable consumer, home entertaintment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controllers 2
ISP1564HL SOT407-1 PC motherboard, notebook, PCI host add-on card, portable consumer, home entertainment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controller
ISP1760BE SOT425-1 printer, STB, DVD recorder, DTV, media player, PDA memory mapped CPU I/F to any 32-bit or16 bit I/F; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 3 
ISP1760ET SOT857-1