Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber LPC2364/65/66/67/68. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

32 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Power
supply
 
RAM
(bytes)
System
Freq
(MHz)
SPECIAL
FEATURES
 
CATEGORY
 
FUNCTION
 
ADCs
 
Watchdog
timer
 
I/O
pins
 
Operating
temp.
(Cel)
Timers
 
PWMs
 
Memory Type
 
Serial Interfaces
 
External Interrupt
 
Series
 
No. of Pins
 
Clock Type
 
Memory Size
(kBits)
Operating Frequency
(MHz)
Reset Active Low or High
 
LPC2104BBD48 LPC2104 SOT313-2 16-/32-bit microcontrollers (ARM7 core) 1.8V (CPU)
3.3V (I/O)
16384 0~60 0 WS Exec. from int. Flash
JTAG; ETM
ARM7TDMI-S (TM) Core 16/32-bit uController - yes 32 0~70 4 x 32-bit 6-ch PWM FLASH 2xUART
I2C
SPI
3 LPC2100 family 48 128K 0~60 Low
LPC2105BBD48 LPC2105 32768
LPC2106BBD48 LPC2106 65536
LPC2106FHN48 SOT619-1 -40~85
LPC2101FBD48  SOT313-2 2048 0 WS Exec. from int. Flash
JTAG
8-ch/10-bit -40 ~ +85 4x32-bit / 2x16-bit 2xUART
2xI2C
2xSPI
14 8K 0 ~ 60
LPC2102FBD48 4096 16K
LPC2103FBD48 8192 32K
LPC2104FBD48/00 16384 0 WS Exec. from int. Flash
JTAG; ETM
- 4 x 32-bit 6-ch PWM 2xUART
I2C
SPI
3 128K 0~60
LPC2105FBD48/00 32768
LPC2106FBD48 65536 -40~85
LPC2106FBD48/00
LPC2106FHN48/00 SOT619-1
LPC2131FBD64/01 SOT314-2 3.3V 8KB 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2131
8-ch 10-bit 47 -40 to +85 2xUART
2xI2C
2xSPI
4 64 32KB
LPC2132FBD64/01 16KB 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2132
64KB
LPC2132FHN64/01 SOT804-2
LPC2134FBD64/01 SOT314-2 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2134
16-ch 10-bit 128KB
LPC2136FBD64/01 32KB 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2136
256KB
LPC2138FBD64/01 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2138FBD64
512KB
LPC2138FHN64/01 SOT804-2 0 WS Exec. from int. Flash
JTAG; ETM
POR, BOD
succeeds LPC2138FHN64
LPC2141FBD64 SOT314-2 8KB USB 2.0, POR, BOD 6-ch 10-bit 45 USB 2.0
2xUART
2xI2C
2xSPI
32KB
LPC2142FBD64 16KB USB 2.0
POR, BOD
64KB
LPC2144FBD64 14-ch 10-bit 128KB
LPC2146FBD64 32KB 256KB
LPC2148FBD64 512KB
LPC2210FBD144/01 SOT486-1 1.8V (CPU)
3.3V (I/O)
64KB JTAG; ETM
succeeds LPC2210
8-ch 10-bit 112 ROMless 2xUART
I2C
2xSPI
3 LPC2200 family 144 -
LPC2220FBD144 JTAG; ETM 2xUART
I2C
1xSPI 1xSPI/SSP
0~75
LPC2364FBD100 SOT407-1 3.3V 34KB 0~72 4MHz IRC
ENET+CAN+USB
6-ch 10-bit 70 6 x 32-bit FLASH USB 2.0
10/100 ENET
2xCAN
1xI2S
4xUART
3xI2C
3xSPI
42 LPC2300 family 100 128KB 0~72
LPC2366FBD100 58KB 256KB
LPC2368FBD100 4MHz IRC
ENET+CAN+USB
SD/MMC
512KB
LPC2378FBD144 SOT486-1 8-ch 10-bit 104 46 144
LPC2468FBD208 SOT459-1 98KB 160 2x 6-ch PWM USB 2.0 Host/Dev/OTG
10/100 ENET
2xCAN
1xI2S
4xUART
3xI2C
3xSPI
LPC2400 family 208
LPC2880FET180 SOT640-1 1.8V/3.3V 64KB 0~60 USB 2.0 High-Speed
LCD interface bus
5-ch 10-bit 85 4 x 32-bit USB 2.0 HS
1xUART
1xI2C
4 LPC2800 family 180 0 0~60