Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber NE1619. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

30 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Standby
current
(uA)
Operating
temp.
(Cel)
Accuracy on-chip
( C)
Assignable Addresses
 
Over Temperature Alert
 
Remote Temperature Monitor
 
SMBus Clock (max)
(kHz)
Under Temperature Alert
 
Operating voltage
(VDC)
Accuracy remote
( C)
I²C-bus
controlled
 
Part type
 
Internal Temperature Monitor
 
REMARKS
 
LM75AD LM75A SOT96-1 I2C temperature/voltage monitors .0035 -55~125 2@-25~100
2@+60~100
8 yes no 400.0 no 2.8~5.5  yes Supervisor, Temperature yes Extended temperature range, temperature to digital converter, programmable threshold
LM75ADP SOT505-1    
NE1617DS NE1617 SOT519-1 10 0~120 1@+60~100
2@0~125
9 yes 100.0 yes 3.0~5.5 3@+60~100
5@0~125
NE1617ADS NE1617A
NE1619DS NE1619 100 2.0@+25
3@0~120
2 no 400.0 no 2.8~5.5 3.0@25
5@0~120
SA56004AD SA56004X SOT96-1 10 0~125 2@+60~100
3@0~125
8 yes yes 3.0~5.5 1@+60~100
3@0~125
SA56004BD
SA56004CD
SA56004DD
SA56004ED
SA56004FD
SA56004GD
SA56004HDP SOT505-1
SA56004HD SOT96-1
SA56004GDP SOT505-1
SA56004FDP
SA56004EDP
SA56004DDP
SA56004CDP
SA56004BDP
SA56004ADP
SE95D SE95 SOT96-1 7 -55~125 1@-25~100
2@-55~125
no no 2.8~5.5 
SE95U uncased die
SE95DP SOT505-1
SE97PW SE97 SOT530-1 3 -20~125 1@-75~95
2@40~125
yes 3.0~3.6
SE97TP SOT1069
SE97TK SOT908-1
SE97TL SOT1052
SE98PW SE98 SOT530-1 15 2@-75~95
3@40~125
SE98TK SOT908-1