Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber PCF8562. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

21 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
LOGIC
VOLTAGE
RANGE
(V)
LCD
VOLTAGE
V
op(max)

(V)
Interfaces
 
ON-CHIP
BIAS
VOLTAGE
GENERATOR
 
Drive capability
number of segments
at multiplex rate, 1:2
 
Drive capability
number of segments
at multiplex rate, 1:1
 
Drive capability
number of segments
at a multiplex rate, 1:3
 
FEATURES
 
Application
 
Drive capability
number of segments
at a multiplex rate, 1:4
 
xtal/bumps
 
Multiplex rate
 
Segment drive
outputs
(@ mux rate)
Max. ICs per system
 
Max. segments driven per system
 
Max. supply current;operating at 5V
(uA)
Bus interface
 
Drive capability (Number of segments at multiplex rate)
 
Current
 
Power
 
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)
(V)
FUNCTION
 
Operating
temp.
(Cel)
No. of Pins
 
Segments driven per IC
 
Driver Type
 
OM406/a> OM4068 SOT307-2 LCD segment drivers 2.5 to 5.5 6.5 2 MHz serial  64 32 96 cascadable Standard LCD Segment driver                 
OM4068U/S410/F2  uncased die  x/
PCF8533U/2/F2 PCF8533 400 Kbits/s I2C-bus yes 160 80 240 cascadable up to 5120 320 PCF856/a> PCF8566 SOT158-1 2.5 to 6.0 6.0 I2C-bus 48 24 72 cascadable with PCF8566/76(C) LCD Segment driver 96
PCF8566P SOT129-1 
PCF8577/a> PCF8577C SOT158-1         Standard LCD Segment Driver   64 @ Mux 1:2 8 S12 250 I2C
PCF8577CP/F3 SOT129-1  01:01.1 32 32
PCF2100CT/F1 PCF2100C SOT136-1 2.25-6.0 6 I2C-bus yes 40 corded, cordless, combifax       
PCF2111/a> PCF2111C SOT158-1      Standard LCD Segment driver 1 : 2 Low Low 6 64 Segment Driver -40~85 40 LCDs
PCF2112/a> 2.25-6.0 6 I2C-bus yes 1 : 1 32       
PCF2112CP/F1 SOT129-1 cordless, combifax 
PCF8562/a>  SOT362-1 2.5 to 5.5 5.5 80 40 120 Segment Driver for LCD displays 160 
PCF8576/a> PCF8576C SOT314-2 2.5 to 6.0 6.0 cascadable with PCF8566/76(C) Standard LCD Segment driver
PCF8576/a> SOT190-1 cascadable with PCF8566/76(C) (D)
PCF8576/F1 uncased die 
PCF8576CU/2/F2
PCF8576CU/F1
PCF8576/a> PCF8576D SOT357-1 2.5 to 5.5 6.5 cascadable with PCF8576D & PCF8562TT Standard LCD Segment driver 
PCF8576/a> SOT364-1
PCF8576DU/2/a> uncased die I2C-bus (400KHz) cascadable with PCF8576D Standard LCD Segment driver for COG
PCF8576/2