Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber PDI1284P11. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

4 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Power Dissipation Considerations
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
74LVC1284D 74LVC1284 SOT163-1 Printer interfaces 3.3V Parallel Printer Interface Transceiver/Buffer 15.0@3.3V 3.0-3.6 Low Power or Battery Applications TTL +/- 14 mA 
74LVC1284DB SOT339-1
74LVC1284PW SOT360-1
PDI1284P11DL PDI1284P11 SOT370-1 20.0 3.0-3.6 V 48