Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber SSTUB32865. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

42 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Supply
voltage
(V)
Application
 
Operating
temp.
(Cel)
Propagation Delay
(ns)
Operating Frequency
(MHz)
Inputs
 
Outputs
 
Other
features
 
FEATURES
 
Set-up time (DATA-CLK)
(ns)
Hold time (CLK-DATA)
(ns)
SSTL16857DGG SSTL16857 SOT362-1 Registers for memory modules 2.5
3.3
DDR SDRAM register 0~+70 1.8 200 14 x SSTL-2 14 x SSTL-2 master reset  0.8 0.5
SSTL16877DGG SSTL16877 2.5 2.4 0.2 1.2
SSTL16877D/a> 
SSTU32864EC SOT536-1 1.7~1.9 DDR2 400-533 Registered DIMMs 1.4~1.8 0~270 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18 Configurable 1:1 25-bit or 1:2 14-bit 0.5 0.5
SSTU32864/a>
SSTU32865ET SOT802-1 28 x SSTL_18 56 x SSTL_18 normal drive strength Parity checking  
SSTU32865/a>
SSTU32866EC SOT536-1 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18  0.2 0.75
SSTU32866/a>
SSTUA32864/a> 1.7~2.0 DDR2 400-667 Registered DIMMs 1.2~1.8 0~450   
SSTUA32866/a> Parity checking
SSTUA32S865/a> SOT802-2 28 x SSTL_18 56 x SSTL_18 drive strength programmable; 4 chip select inputs
SSTUB32864/a> SOT536-1 DDR2 400-800 Registered DIMMs 1.1~1.5 0~500 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18  
SSTUB32865/a> SOT802-2 28 x SSTL_18 56 x SSTL_18 drive strength programmable; 4 chip select inputs Parity checking
SSTUB32865/a> 0~+85
SSTUB32866/a> SOT536-1 0~+70 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18 
SSTUB32866/a> 0~+85
SSTUB32868/a> SOT932-1 28 x SSTL_18 56 x SSTL_18 drive strength programmable; 4 chip select inputs
SSTUG32865/a> SOT802-2 DDR2 800-1G Registered DIMMs 0~+70 1.0~1.4 0~550 drive strength programmable
SSTUG32865/a> 0~+85
SSTUG32866/a> SOT536-1 DDR2 800 - 1G Registered DIMMs 0~+70 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18
SSTUG32866/a> DDR2 800-1G Registered DIMMs 0~+85
SSTUG32868/a> SOT932-1 0~+70 28 x SSTL_18 56 x SSTL_18
SSTUG32868/a> 0~+85
SSTUH32864EC SOT536-1 1.7~1.9 DDR2 400-533 Registered DIMMs 0~+70 1.4~1.8 0~270 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18 high drive strength 
SSTUH32864/a>
SSTUH32865ET SOT802-1 28 x SSTL_18 56 x SSTL_18 Parity checking
SSTUH32865/a>
SSTUH32866EC SOT536-1 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18
SSTUH32866/a>
SSTUM32865/a> SOT802-2 1.7~2.0 DDR2 800-1G Registered DIMMs 1.0~1.4 0~550 28 x SSTL_18 56 x SSTL_18
SSTUM32865/a> 0~+85
SSTUM32866/a> SOT536-1 0~+70 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18
SSTUM32866/a> 0~+85
SSTUM32868/a> SOT932-1 28 x SSTL_18 56 x SSTL_18
SSTUP32866/a> SOT536-1 1.7~1.9 DDR2 400-800 Registered DIMMs 0~+70 1.2~1.8 0~450 14 (1:2) or 25 (1:1) x SSTL_18 25 (1:1) or 28 (1:2) x SSTL_18 drive strength programmable
SSTV16857DGG SSTV16857 SOT362-1 2.5 DDR SDRAM register 2.4 200 14 x SSTL-2 14 x SSTL-2 master reset  0.2 0.75
SSTV16857DGV SOT480-1
SSTV16859BS SSTV16859 SOT684-1 DDR stacked SDRAM register 13 x SSTL-2 26 x SSTL-2 0.75
SSTVF16857DGG  SOT362-1 2.3~2.7 DDR SDRAM register 210 14 x SSTL-2 14 x SSTL-2 0.2
SSTVF16857DGV SOT480-1
SSTVF16857EV SOT702-1