Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber TDA3681. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

9 results shown.
Type number
 
PACKAGE
 
Category
 
Operating
temp.
(Cel)
Supply
voltage
(V)
Power
dissipation
(mW)
REMARKS
 
Regulator Type
 
Thermal protection
 
Short-circuit
protection
 
Part type
 
Fixed or adjustable output voltage
 
No. of outputs
 
No. of regulator outputs
 
Multiple Output Voltages
 
Power Monitor
 
Vout1
(VDC)
Vout2
(VDC)
Vout3
(VDC)
Vout4
(VDC)
Operating voltage
(VDC)
Operating Voltage Range 2
(V)
No.
of
voltage
regulators
 
Regulator
which
operates
during
load
dump
or
thermal
shut-down
 
Reset
output
 
Reset
delay
 
Ignition
input/output
(battery)
Power
switch
(peak/continuous)
(A)
Back-up
 
Regulators
with
foldback
current
limit
protection
 
TDA3602/N3 SOT110-1 Multiple output regulators -40~150 9.2~18       fixed  3                
TDA3606AT/N1 SOT163-1  5.6~25   1 no. 1 3 3.0 3 no. 1
TDA3606T/N1 SOT96-1 -40~85 fixed 1      
TDA3616SF/N1 SOT110-1     1 no. 1 3 3.0 3 3
TDA3616T/N1 SOT163-1
TDA3681ATH/N1C SOT418-3 -40~85 11~18 62000.0 Power dissipation lower if optional supply voltage 2 used. Has active LOW microprocessor reset with adjustable delay Voltage Regulator, Multi-output yes yes Voltage Regulator, Multi-output fixed 4 3 yes yes 8.5 5.0 5.0 3.3 11 to 18 6.5~18      3/1.8 
TDA3681J/N2C SOT243-3
TDA3681JR/N2C SOT475-1 -40 to +85    
TDA3681/S435C SOT418-3