Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber TDA9852. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

5 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
I²C-bus
interface
 
S/N
ratio
 
Automatic
volume
levelling
 
THD
(%)
Channel
separation
(dB)
Mute
control
at
audio
signal
zero
crossing
 
Bandwidth
(Hz)
Adjustable input level
 
BTSC-stereo/SAP decoder and DBX expander
 
Composite base band audio input RMS
(V)
Mono, stereo, dual-sound/SAP outputs RMS
(V)
Noise reduction
 
Stereo decoder type
 
Includes extensive audio processing
 
Input selector
 
Loudness characteristic linked to volume control
 
Loudspeaker channel mute
 
Loudspeaker channel pseudo
 
Loudspeaker channel volume, balance, bass, treble
 
Loudspeaker channel volume, spatial stereo
 
Maximum audio input level rms
(V)
Maximum audio output level rms
(V)
Mode select
 
Bass control range
(dB)
External AF inputs
 
Peri-TV output
 
Selector for external source (line in)
 
Spatial anti-phase crosstalk
(%)
Headphone volume control range
(dB)
Sub-woofer or surround output
 
Surround decoder option
 
Three stereo inputs
 
Tone (bass and treble) control
 
Treble control range
(dB)
Volume control range
(dB)
TDA9850T/V1 TDA9850 SOT287-1 Audio signal processors yes > 60  0.2 > 35  50 to 8k  yes 0.25 0.5                        
TDA9850/V1 SOT232-1  no   yes  yes    yes BTSC/SAP
TDA9852H/V2 TDA9852 SOT307-2 > 60 yes 0.2 > 35  50 to 8k  yes 0.25 0.5   yes  line   
TDA9855/V2 TDA9855 SOT247-1    yes  yes    yes BTSC/SAP  yes  yes yes yes
TDA9859/V2 TDA9859 SOT232-1 90  0.1 96     yes  yes yes yes yes 2 2.0 yes -12 to +15 yes  30 / 52   yes yes  +- 12 -63 to +15