Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber TJA1040. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

12 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Supply
voltage
(V)
Configuration
 
CATEGORY
 
FEATURES
 
Operating
temp.
(Cel)
No. of Pins
 
Package Material
 
FUNCTION
 
Application
 
Transceiver Type
 
Controller Type
 
PCA82C250/N4  SOT97-1 CAN transceivers (High-speed) 4.75 ~ 5.25 HS-CAN transceiver transceiver ISO11898-2 compliant, standby mode -40 ~ +125 8 DIL8, SO8, bare die Controllers Control Devices  CAN Interface
PCA82C250T/N4 SOT96-1
PCA82C250U/N4 uncased die   
PCA82C251/N3 SOT97-1 ISO11898-2 compliant, standby mode, for 24V systems Transceivers Control Devices CAN Transceivers For 24 V Systems
PCA82C251T/N3 SOT96-1
TJA1040T/N1 TJA1040 ISO compliant, standby mode, remote wake-up, invisible when off SO8, bare die CAN Transceivers High Speed
TJA1041T/N1 TJA1041 SOT108-1 5.0 ~ 27 ISO11898-2 compliant, standby mode, sleep mode, local & remote wake-up, node power management, diagnostics 14 SO14, bare die
TJA1050T/N1 TJA1050 SOT96-1 4.75 ~ 5.25 ISO11898-2 compliant 8 SO8, bare die Transceivers
TJA1050U/N1
TJA104/a>  ISO compliant, standby mode, remote wake-up, invisible when off   
TJA1041AT SOT108-1 5.0 ~ 27 ISO11898-2 compliant, standby mode, sleep mode, local & remote wake-up, node power management, diagnostics 14 SO14, bare die CAN Transceivers Control Devices High Speed
TJA1041AU uncased die