The IP4285CZ9-TBB is designed to protect high-speed interfaces such as High-Definition Multimedia Interface (HDMI), DisplayPort, external Serial Advanced Technology Attachment (eSATA) and Low Voltage Differential Signaling (LVDS) Interfaces against electrostatic discharge (ESD).
All signal lines are protected by a special diode configuration offering ultra low line capacitance of 0.85 pF maximum. These diodes provide protection to downstream components from ESD voltages up to ±12 kV contact, exceeding IEC 61000-4-2, level 4.
The device is housed in a 4-channel, 0.4 mm pitch SOT1178 (XSON9) package. The extremely small package dimensions make this product an excellent choice for portable devices. The pinout is designed for convenient flow-through routing of high-speed signal lines.
Key features and benefits
- Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
- System ESD protection for HDMI 1.3 and HDMI 1.4, DisplayPort, eSATA and LVDS
- All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±12 kV, exceeding IEC 61000-4-2, level 4
- Matched 0.4 mm trace spacing
- Signal lines with = 0.05 pF matching capacitance between signal pairs
- Line capacitance of 0.85 pF maximum for each channel
- 4-channel, XSON9 Pb-free package
- Design-friendly 'flow-through' signal routing
Key applications
- Portable devices
- Mobile handsets, tablet computers
- TVs, monitors
- DVD recorders and players
- Notebooks, mother boards, graphic cards and ports
- Set-top boxes and game consoles
Selection guide
| Type | Number of protected lines | VRWM (V) | Cline typ (pF) | ESD rating max (kV) | Package | Configuration | |
| Unidirectional | Bidirectional | ||||||
| IP4285CZ9-TBB | 4 | 0 | 5.5 | 0.8 | 12 | SOT1178 (1.0 x 2.1 x 0.5 mm) | ![]() |
Related links
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.






Follow us