NXP now offers its new Interface conditioning product IP4786 for High-Definition Multimedia Interface (HDMI) transmitter host interfaces. It includes a wide range of features as 5V LDO, 340 MHz pixel clock (3.4 GBit datarate), deep color mode and HDMI Ethernet & Audio return Channel (HEAC) compatible.
Furthermore, it supports DDC capacitive decoupling between system side and HDMI connector side and buffering to drive cable with high capacitive load (> 700 pF/25 m). It also has the highest integration in a small footprint on PCB level with optimized RF routing, in a 32-pin HVQFN leadless package. Next to that it supports/includes all external I/O lines with ESD protection of at least ±8 kV in accordance with the IEC 61000-4-2, level 4 standard.
IP4786 is ideal for Set Top Boxes, Blue Ray Player, Notebook and Netbook applications.
Key features and benefits
- HDMI 1.3a and 1.4, 340 MHz pixel clock, deep color and HDMI Ethernet and Audio return Channel (HEAC) compatible
- Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
- Robust ESD protection without degradation after repeated ESD strikes
- Impedance matched 100 Ω differential transmission line ESD protection for TMDS lines (±10 Ω). No Printed-Circuit Board (PCB) pre-compensation required
- All external I/O lines with ESD protection of at least ±8 kV in accordance with the IEC 61000-4-2, level 4 standard
- DDC capacitive decoupling between system side and HDMI connector side and buffering to drive cable with high capacitive load (> 700 pF/25 m)
- Hot plug detect module
- CEC buffering and isolation, with integrated backdrive-protected 26 kΩ pull-up
- Simplified flow-through routing utilizing less overall PCB space
- Highest integration in a small footprint, PCB level, optimized RF routing, 32-pin HVQFN leadless package
Key applications

- Standard-Definition (SD) and High-Definition (HD) DVD player
- Set-top box
- PC graphic card
- Game console
- HDMI picture performance quality enhancer module
- Digital Visual Interface (DVI)
Download datasheet
IP4786CZ32 - DVI and HDMI interface ESD and overcurrent protection
Related links
NXP HDMI signal-conditioning IC IP4786CZ32; Increased reliability for HDMI transmitters (v.1.0, 2011-04-13)
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.






Follow us