The new PESD5V0X1Ux family is especially designed for ultra-low clamping voltages, ultra-low overshoot voltages, and ultra-low capacitance, these advanced devices provide the highest levels of protection against ESD strikes for highly ESD-sensitive ICs.
Compared to other devices with similar electrical parameters,PESD5V0X1Ux diodes have the lowest overshoot and clamping voltages after 30 ns for an 8 kV ESD pulse, according to IEC61000-4-2. The combination of extremely low capacitance and ultra-low clamping voltage makes these devices ideal for high-speed dataline protection applications.
Key features and benefits
- Best in class overshoot voltage for an 8 kV ESD strike
- Ultra low clamping voltage of 7.5 V @ 30 ns after an 8 kV ESD strike
- Ultra low capacitance 0.95 pF
- Innovative package SOD882D with solderable tin-plated side pads
- Highest level of protection against ESD strikes for highly sensitive ICs
- Ultra small packages for compact PCB designs
Key applications
- High-speed data-interfaces in Communication, Consumer and Computing markets
- Protection for highly sensitive interface controller ICs
Selection guide
| Type | VRWM (V) | Cd typ (pF) | Cd max (pF) | ESD rating max (kV) | Rdyn (Ω) @ IR = 10 A | Package | Configuration |
|---|---|---|---|---|---|---|---|
| PESD5V0X1UB | 5 | 0.95 | 1.15 | 8 | 0.25 | SOD523 (1.2x0.8x0.6mm) | ![]() |
| PESD5V0X1UAB | 5 | 1.55 | 1.75 | 15 | 0.15 | ||
| PESD5V0X1ULD | 5 | 0.95 | 1.15 | 8 | 0.25 | SOD882D (1.0x0.6x0.37mm) | ![]() |
| PESD5V0X1UALD | 5 | 1.55 | 1.75 | 15 | 0.15 |
Related links
Datasheets:
Regular updates
To keep current with our latest announcements, be sure to sign up for eNews, our customizable electronic newsletter that saves you time by sending you only the information you want.







Follow us