HCS12 Instruction Set  Favorite


Overview

The intent of this training module is to explain how to use all CPU12 instructions to write short routines in assembly language.  Features that support high-level languages are also discussed.

Course Outline

    • Introduction
    • HCS12 Instruction Set
    • Load and Store Instructions
    • Data Test Instructions
    • Conditional Branch Instructions
    • Add/Decimal Adjust Instructions
    • Logic Instructions
    • Jump and Subroutine Instructions

What You'll Learn


    • Discuss alll CPU12 instruction sets.
    • Describe data handling instructions.
    • Identify arithmetic instructions.
    • Describe logic instructions.
    • Identify data test instructions.
    • Describe branch instructions.
    • Discuss jump and subroutine calls.
    • Identify the HCS12 CPU features that support high-level language programs.