LPC54000 Series MCUs Online Training

Based on the high-performance ARM® Cortex®-M4 core, the LPC54000 series of single-core and dual-core MCUs represents the next-generation of industry-leading power efficiency. With added scalability and feature integration, these breakthrough devices enable continued market growth in today’s competitive environment.

Webinars

Integrating a Rich GUI into Your Next IoT Application
A Three-Part Webinar Series

The LPC546xx MCU family is a great platform for graphics and there are many choices for support. Please join us for the following webinar series to learn how LPC and our ecosystem of partners can help you achieve the GUI you need.

Dates / Titles What You'll Learn

TouchGFX: Empower your embedded display with dashing graphics fast and easy with a real-time WYSIWYG UI designer

Draupner (TouchGFX) provides a library/API based solution to create a GUI with a smartphone look and feel. By leveraging LPC technology, such as integrated on-chip display controller and the quad SPI flash interface, see how TouchGFX can be used to achieve a high-end solution with maximum performance at a low cost.

Session overview:

  • TouchGFX introduction
  • Technology and required hardware
  • NXP technology
  • Live demo of TouchGFX Designer (GUI builder)

To learn more, about TouchGFX, please visit: http://touchgfx.com/en/.

Embedded Wizard: Learn How GUI Development on LPC546xx Devices Can Be Just Like Magic

Two sessions available to accommodate multiple time zones:

TARA Systems is an ISV providing components and services for embedded systems. More than 25 years of experience in various domains enables TARA to offer customers high quality, high reliability and innovative products.

In this webinar, TARA will introduce and demonstrate Embedded Wizard, their fourth-generation GUI development tool, showcasing its comfortable work-flow with the LPCXpresso54608 board.

To learn more, about Embedded Wizard, please visit: www.embedded-wizard.de.

emWin: Design and Develop a Fully Featured GUI for Free

emWin is designed and developed by SEGGER to provide an efficient, processor- and LCD controller-independent graphical user interface (GUI) for any application that operates with a graphical LCD. When using any ARM® Cortex®-M3 or -M4 based LPC MCU, the emWIN library is available for product development and deployment for free (source code license available from SEGGER).

In this webinar, you learn the key considerations in developing a GUI, and see how SEGGER’s GUI builder tool can be used to quickly design and prototype a GUI on the LPCXpresso54608 board.

To learn more about emWin, please visit: www.segger.com/emwin.