Design documents
Now select a document type to show the list of documents.
- Application notes
- Datasheets
- User manuals
- Literature
- Models
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| BT151X_SER | Thyristors | Data sheet | 102 | 2012-03-22 |
| BT168_SER | Thyristors logic level for RCD... | Data sheet | 99 | 2012-03-22 |
| BT149_SER | Thyristors logic level | Data sheet | 98 | 2012-03-22 |
| TYN16-600CT | SCR | Data sheet | 626 | 2012-03-20 |
| BT169D-L | SCR | Data sheet | 238 | 2012-03-20 |
| TYN16X-600CT | SCR | Data sheet | 610 | 2012-03-20 |
| BT169G-L | SCR | Data sheet | 276 | 2011-11-10 |
| BT169H | SCR | Data sheet | 183 | 2011-11-07 |
| MCR08BT1 | Thyristor; logic level | Data sheet | 136 | 2011-11-02 |
| BT168GW | Thyristors; logic level for RC... | Data sheet | 128 | 2011-10-21 |
| BT169_SER | Thyristors logic level | Data sheet | 130 | 2011-09-30 |
| N0118GA | SCR | Data sheet | 795 | 2011-07-11 |
| BT152-500RT | SCR | Data sheet | 196 | 2011-06-09 |
| BT152-800R | SCR | Data sheet | 521 | 2011-06-09 |
| BT168GWF | SCR, fast, logic level | Data sheet | 193 | 2010-12-28 |
| BT151-500RT | SCR, 12 A, 15 mA, 500 V, SOT78 | Data sheet | 159 | 2009-05-19 |
| BT151-500L | SCR, 12 A, 5mA, 500 V, SOT78 | Data sheet | 153 | 2009-03-04 |
| BT151-500R | SCR, 12 A, 15mA, 500 V, SOT78 | Data sheet | 153 | 2009-03-04 |
| BT151-800R | SCR, 12 A, 15mA, 800 V, SOT78 | Data sheet | 153 | 2009-03-04 |
| BT151-650L | SCR, 12 A, 5 mA, 650 V, SOT78 | Data sheet | 154 | 2009-03-04 |
| BT151-650R | SCR, 12 A, 15mA, 650 V, SOT78 | Data sheet | 154 | 2009-03-03 |
| BT258S-800LT | SCR logic level, high temperat... | Data sheet | 72 | 2008-09-02 |
| EC103D1 | Thyristor, sensitive gate | Data sheet | 71 | 2008-07-31 |
| NXL0840 | SCR logic level | Data sheet | 67 | 2008-02-26 |
| BT151-1000RT | 12 A thyristor high blocking v... | Data sheet | 71 | 2007-08-06 |
| BT151S_SER_L_R | Thyristors | Data sheet | 76 | 2006-10-09 |
| BT151U_SERIES_C | Thyristors | Data sheet | 108 | 2004-04-01 |
| BT151_SERIES_C | Thyristors | Data sheet | 104 | 2004-04-01 |
| BT151X_SERIES_C | Thyristors | Data sheet | 105 | 2004-04-01 |
| BT258S-800R | Thyristors logic level | Data sheet | 125 | 2002-10-01 |
| BT258X_SERIES | Thyristors logic level | Data sheet | 125 | 2002-10-01 |
| BT258_SERIES | Thyristors logic level | Data sheet | 122 | 2002-10-01 |
| BTH151S-650R | Thyristor High Repetitive Surg... | Data sheet | 117 | 2001-03-01 |
| BT258U_SERIES | Thyristors logic level | Data sheet | 118 | 1999-03-01 |
| BT148_SERIES | Thyristors logic level | Data sheet | 104 | 1997-10-01 |
| BT150_SERIES | Thyristors logic level | Data sheet | 104 | 1997-10-01 |
| 2N5064 | Thyristor sensitive gate | Data sheet | 80 | 1997-10-01 |
| BT152X_SERIES | Thyristors | Data sheet | 110 | 1997-10-01 |
| BT148W_SERIES | Thyristors logic level | Data sheet | 107 | 1997-10-01 |
| BT150S_SERIES | Thyristors logic level | Data sheet | 106 | 1997-10-01 |
| BT152B_SERIES | Thyristors | Data sheet | 111 | 1997-09-01 |
| BT300S_SERIES | Thyristors | Data sheet | 105 | 1997-09-01 |
| BT152_SERIES | Thyristors | Data sheet | 105 | 1997-03-01 |




Follow us