Design documents
Now select a document type to show the list of documents.
- Application notes
- Datasheets
- User manuals
- Literature
- Models
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| AN11106 | Pin FMEA for AHC/AHCT family | Application note | 52 | 2011-11-04 |
| AN11052 | Pin FMEA for AUP family | Application note | 53 | 2011-05-06 |
| AN11051 | Pin FMEA HEF4000 family | Application note | 41 | 2011-04-28 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 51 | 2011-03-16 |
| AN11009 | Pin FMEA for LVC family | Application note | 44 | 2011-02-04 |
| AN10535 | LPC2138 extreme power down app... | Application note | 758 | 2006-12-15 |
| AN1998 | An FM/IF system for DECT and o... | Application note | 176 | 2004-01-14 |
| AN98061 | TDA8765 10-bit A/D converter d... | Application note | 507 | 2002-12-16 |
| AN98096 | TDA8761AM 9-bit A/D converter ... | Application note | 558 | 2002-12-16 |
| AN98095 | TDA8763AM/TDA8763M 10-bit A/D ... | Application note | 787 | 2002-12-16 |
| AN10161 | PicoGate Logic footprints | Application note | 87 | 2002-10-30 |
| AN263 | Power considerations when usin... | Application note | 100 | 2002-02-05 |
| AN203 | Test Fixtures for High Speed L... | Application note | 341 | 1998-04-02 |
| AN246 | Transmission Lines and Termina... | Application note | 217 | 1998-02-01 |
| AN243 | LVT (Low Voltage Technology) a... | Application note | 133 | 1998-01-01 |
| an2022 | The Behavior Of Integrated Bus... | Application note | 83 | 1996-03-01 |
| AN240 | Interfacing 3 Volt and 5 Volt ... | Application note | 63 | 1995-09-15 |
| AN2021 | Thermal considerations for FAS... | Application note | 55 | 1995-03-13 |
| AN202 | Testing and specifying FAST lo... | Application note | 80 | 1987-06-01 |




Follow us