Design documents
Now select a document type to show the list of documents.
- Application notes
- Datasheets
- User manuals
- Literature
- Models
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| 74LVC2G74 | Single D-type flip-flop with s... | Data sheet | 228 | 2012-05-22 |
| 74AUP1G74 | Low-power D-type flip-flop wit... | Data sheet | 239 | 2012-05-22 |
| 74HC_HCT574 | Octal D-type flip-flop; positi... | Data sheet | 203 | 2012-04-25 |
| 74LVT_LVTH16374A | 3.3 V 16-bit edge-triggered D-... | Data sheet | 219 | 2012-04-02 |
| 74LVC1G79 | Single D-type flip-flop; posit... | Data sheet | 205 | 2012-04-02 |
| 74LVC1G80 | Single D-type flip-flop; posit... | Data sheet | 206 | 2012-04-02 |
| 74LVC_LVCH16374A | 16-bit edge-triggered D-type f... | Data sheet | 260 | 2012-03-01 |
| 74AUP2G80 | Low-power dual D-type flip-flo... | Data sheet | 155 | 2011-12-19 |
| 74AUP2G79 | Low-power dual D-type flip-flo... | Data sheet | 156 | 2011-12-19 |
| 74LVC1G175 | Single D-type flip-flop with r... | Data sheet | 133 | 2011-12-19 |
| 74LVC1G74 | Single D-type flip-flop with s... | Data sheet | 159 | 2011-12-19 |
| 74AUP1G374 | Low-power D-type flip-flop; po... | Data sheet | 144 | 2011-12-19 |
| 74ALVCH16374 | 2.5 V/3.3 V 16-bit edge-trigge... | Data sheet | 116 | 2011-12-15 |
| 74LVT_LVTH574 | 3.3 V octal D-type flip-flop; ... | Data sheet | 133 | 2011-12-15 |
| HEF40175B | Quad D-type flip-flop | Data sheet | 113 | 2011-12-15 |
| HEF4013B | Dual D-type flip-flop | Data sheet | 115 | 2011-12-15 |
| 74ABT821 | 10-bit D-type flip-flop; posit... | Data sheet | 187 | 2011-11-24 |
| 74ABT823 | 9-bit D-type flip-flop with re... | Data sheet | 125 | 2011-11-22 |
| HEF4027B | Dual JK flip-flop | Data sheet | 104 | 2011-10-10 |
| HEF40174B | Hex D-type flip-flop | Data sheet | 141 | 2011-09-14 |
| 74LVT374 | 3.3 V octal D-type flip-flop; ... | Data sheet | 167 | 2011-09-14 |
| 74AUP1G175 | Low-power D-type flip-flop wit... | Data sheet | 789 | 2010-09-30 |
| 74AUP1G80 | Low-power D-type flip-flop; po... | Data sheet | 715 | 2010-09-15 |
| 74AUP1G79 | Low-power D-type flip-flop; po... | Data sheet | 179 | 2010-07-21 |
| 74LV374 | Octal D-type flip-flop; positi... | Data sheet | 110 | 2009-05-14 |
| 74LV574 | Octal D-type flip-flop; positi... | Data sheet | 110 | 2009-05-14 |
| 74LVT273 | 3.3 V octal D-type flip-flop | Data sheet | 108 | 2008-09-10 |
| 74AHC_AHCT377 | Octal D-type flip-flop with da... | Data sheet | 94 | 2008-06-12 |
| 74AHC_AHCT374 | Octal D-type flip-flop; positi... | Data sheet | 97 | 2008-06-12 |
| 74AHC_AHCT74 | Dual D-type flip-flop with set... | Data sheet | 103 | 2008-06-09 |
| 74AHC_AHCT273 | Octal D-type flip-flop with re... | Data sheet | 104 | 2008-05-13 |
| 74HC73 | Dual JK flip-flop with reset; ... | Data sheet | 412 | 2008-03-19 |
| 74AHC_AHCT574 | Octal D-type flip-flop; positi... | Data sheet | 107 | 2008-01-24 |
| 74ALVC574 | Octal D-type flip-flop; positi... | Data sheet | 100 | 2007-11-08 |
| 74ALVC374 | Octal D-type flip-flop; positi... | Data sheet | 99 | 2007-10-17 |
| 74AHC_AHCT1G79 | Single D-type flip-flop; posit... | Data sheet | 76 | 2007-07-02 |
| 74LVC74A | Dual D-type flip-flop with set... | Data sheet | 103 | 2007-06-04 |
| 74HC_HCT273 | Octal D-type flip-flop with re... | Data sheet | 153 | 2006-01-24 |
| 74ALVT162823 | 18-bit bus-interface D-type fl... | Data sheet | 116 | 2005-08-11 |
| 74ALVT16823 | 18-bit bus-interface D-type fl... | Data sheet | 115 | 2005-08-02 |
| 74ALVT16374 | 16-bit edge-triggered D-type f... | Data sheet | 103 | 2005-07-04 |
| 74ALVT16821 | 20-bit bus interface D-type fl... | Data sheet | 106 | 2005-06-13 |
| 74LVC377 | Octal D-type flip-flop with da... | Data sheet | 95 | 2005-02-21 |
| 74LVT162374 | 3.3 V 16-bit edge-triggered D-... | Data sheet | 92 | 2005-01-17 |
| 74HC564 | Octal D-type flip-flop; positi... | Data sheet | 95 | 2004-11-11 |
| 74HCT534 | 5 V octal D-type flip-flop; po... | Data sheet | 92 | 2004-10-18 |
| 74LVT32374 | 3.3 V 32-bit edge-triggered D-... | Data sheet | 96 | 2004-10-15 |
| 74LVT534 | 3.3 V Octal D-type flip-flop; ... | Data sheet | 112 | 2004-08-25 |
| 74LVCH32374A | 32-bit edge-triggered D-type f... | Data sheet | 97 | 2004-05-24 |
| 74LVCH162374A | 16-bit edge-triggered D-type f... | Data sheet | 111 | 2004-05-19 |
| 74LVC821A | 10-bit D-type flip-flop with 5... | Data sheet | 116 | 2004-05-11 |
| 74LVC823A | 9-bit D-type flip-flop with 5 ... | Data sheet | 126 | 2004-05-10 |
| 74LVC574A | Octal D-type flip-flop with 5 ... | Data sheet | 121 | 2004-03-22 |
| 74LVC109 | Dual JK(not) flip-flop with se... | Data sheet | 114 | 2004-03-18 |
| 74LVC273 | Octal D-type flip-flop with re... | Data sheet | 117 | 2004-03-12 |
| 74ABT16374B | 16-bit D-type flip-flop, posit... | Data sheet | 117 | 2004-03-08 |
| 74ABT16823A | 18-bit bus interface D-type fl... | Data sheet | 100 | 2004-02-02 |
| 74HC_HCT74 | Dual D-type flip-flop with set... | Data sheet | 120 | 2003-07-10 |
| 74ALVC74 | Dual D-type flip-flop with set... | Data sheet | 103 | 2003-05-26 |
| 74LVC374A | Octal D-type flip-flop with 5 ... | Data sheet | 117 | 2003-05-14 |
| 74F373_374 | Octal transparent latch (3-Sta... | Data sheet | 120 | 2002-11-20 |
| 74F534 | Octal D flip-flop, inverting (... | Data sheet | 93 | 2000-08-01 |
| 74AVC16374 | 16-bit edge triggered D-type f... | Data sheet | 92 | 2000-03-09 |
| 74HCT7273 | Octal D-type flip-flop with re... | Data sheet | 99 | 1999-10-01 |
| 74ALVT162821 | 2.5 V / 3.3 V 20-bit bus-inter... | Data sheet | 108 | 1998-10-02 |
| 74ALVCH16823 | 18-bit bus-interface D-type fl... | Data sheet | 114 | 1998-07-29 |
| 74HC_HCT174_CNV | Hex D-type flip-flop with rese... | Data sheet | 90 | 1998-07-08 |
| 74HC_HCT175_CNV | quad D-type flip-flop with res... | Data sheet | 92 | 1998-07-08 |
| 74HC_HCT112_CNV | dual JK flip-flop with set and... | Data sheet | 93 | 1998-06-10 |
| 74LV377 | Octal D-type flip-flop with da... | Data sheet | 124 | 1998-06-10 |
| 74ALVCH16821 | 20-bit bus-interface D-type fl... | Data sheet | 106 | 1998-05-29 |
| 74LV273 | Octal D-type flip-flop with re... | Data sheet | 128 | 1998-05-29 |
| 74LV174 | Hex D-type flip-flop with rese... | Data sheet | 132 | 1998-05-20 |
| 74LV74 | Dual D-type flip-flop with set... | Data sheet | 135 | 1998-04-20 |
| 74HC_HCT109_CNV | Dual JK flip-flop with set and... | Data sheet | 60 | 1997-11-25 |
| 74LVT74 | 3.3V Dual D-type flip-flop | Data sheet | 98 | 1996-08-28 |
| 74F273A | Octal D flip-flop | Data sheet | 90 | 1996-03-12 |
| 74F74 | Dual D-type flip-flop | Data sheet | 90 | 1996-03-12 |
| 74ABT74 | Dual D-type flip-flop | Data sheet | 48 | 1995-09-22 |
| 74ABT273A | Octal D-type flip-flop | Data sheet | 114 | 1995-09-06 |
| 74ABT374A | Octal D-type flip-flop; positi... | Data sheet | 50 | 1995-09-06 |
| 74ABT574A | Octal D-type flip-flop (3-Stat... | Data sheet | 61 | 1995-05-22 |
| HEF40374B_CNV | Octal D-type flip-flop with 3-... | Data sheet | 83 | 1995-01-01 |
| 74HC_HCT107_CNV | Dual JK flip-flop with reset; ... | Data sheet | 52 | 1990-12-01 |
| 74HC_HCT377_CNV | Octal D-type flip-flop with da... | Data sheet | 60 | 1990-12-01 |
| 74HC_HCT173_CNV | Quad D-type flip-flop; positiv... | Data sheet | 65 | 1990-12-01 |
| 74HC_HCT374_CNV | Octal D-type flip-flop; positi... | Data sheet | 59 | 1990-12-01 |
| 74F5074 | Synchronizing dual D-type flip... | Data sheet | 103 | 1990-09-14 |
| 74F573_574 | Octal transparent latch (3-Sta... | Data sheet | 118 | 1989-10-16 |




Follow us