Design documents
Now select a document type to show the list of documents.
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| AN11106 | Pin FMEA for AHC/AHCT family | Application note | 52 | 2011-11-04 |
| AN11051 | Pin FMEA HEF4000 family | Application note | 41 | 2011-04-28 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 51 | 2011-03-16 |
| AN11009 | Pin FMEA for LVC family | Application note | 44 | 2011-02-04 |
| AN96029 | High-end RDS/EON car radio sys... | Application note | 384 | 2003-03-14 |
| AN10161 | PicoGate Logic footprints | Application note | 87 | 2002-10-30 |
| AN263 | Power considerations when usin... | Application note | 100 | 2002-02-05 |
| AN240 | Interfacing 3 Volt and 5 Volt ... | Application note | 63 | 1995-09-15 |




Follow us