Design documents
Now select a document type to show the list of documents.
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| AN11127 | Bidirectional voltage level tr... | Application note | 982 | 2012-04-17 |
| AN11169 | PCA9632 1.8 V I2C-bus and 2.8 ... | Application note | 113 | 2012-03-26 |
| AN11084 | Very large I2C-bus systems and... | Application note | 216 | 2011-10-26 |
| AN10814 | Driving stepper motors using N... | Application note | 275 | 2011-10-24 |
| AN10706 | Handling bare die | Application note | 1633 | 2011-06-16 |
| AN10364 | Opto-electrical isolation of t... | Application note | 398 | 2010-11-24 |
| AN10418 | Level shifting I2C-bus buffers | Application note | 398 | 2010-11-18 |
| AN10419 | Single card I2C bus buffers | Application note | 238 | 2010-11-16 |
| AN10853 | ESD and EMC sensitivity of IC | Application note | 745 | 2010-11-16 |
| AN10710 | Features and applications of t... | Application note | 254 | 2010-09-06 |
| AN96040 | Using the 8584 with non specif... | Application note | 250 | 2010-02-16 |
| AN10365 | Surface mount reflow soldering | Application note | 393 | 2010-02-04 |
| AN10897 | A guide to designing for ESD a... | Application note | 230 | 2010-01-22 |
| AN10170 | Design guidelines for COG modu... | Application note | 143 | 2009-06-11 |
| AN256 | PCA9500/PCA9501 provides simpl... | Application note | 90 | 2009-03-23 |
| AN10658 | Sending I2C-bus signals via lo... | Application note | 423 | 2008-02-28 |
| AN10652 | Improved timekeeping accuracy ... | Application note | 288 | 2007-11-05 |
| AN10441 | Level shifting techniques in I... | Application note | 52 | 2007-06-20 |
| AN10579 | Driving LED light bars using N... | Application note | 128 | 2007-02-02 |
| AN10349 | Digital temperature sensor acc... | Application note | 111 | 2006-08-09 |
| AN10485 | SDA pin connection in SPI mode | Application note | 33 | 2006-06-02 |
| AN10397 | How to use the SC18IM700 to co... | Application note | 75 | 2005-12-05 |
| AN10369 | UART/SPI/I2C code examples | Application note | 259 | 2005-04-12 |
| AN469 | I2C/SMBus general purpose I/O ... | Application note | 294 | 2005-01-20 |
| AN10315 | LED dimmer demoboard | Application note | 392 | 2005-01-11 |
| AN10148 | PCA9564 - I2C-bus controller | Application note | 352 | 2004-11-22 |
| AN262 | PCA954X FAMILY OF I²C / S... | Application note | 807 | 2004-10-01 |
| AN10149 | PCA9564 Evaluation Board | Application note | 2043 | 2004-08-19 |
| AN10145 | AN10145 Bi-directional low vol... | Application note | 326 | 2004-08-11 |
| AN10216 | I2C manual | Application note | 4219 | 2003-03-27 |
| AN96029 | High-end RDS/EON car radio sys... | Application note | 384 | 2003-03-14 |
| AN10146 | I2C 2002-1A Evaluation Board | Application note | 2231 | 2003-02-26 |
| AN255 | I2C / SMBus Repeaters, Hubs an... | Application note | 1034 | 2002-12-19 |
| AN264 | I2C Devices for LED Display C... | Application note | 1013 | 2002-07-22 |
| AN250 | PCA8550 4-bit multiplexed/1-bi... | Application note | 60 | 1998-10-01 |
| AN96022 | High-End RDS/EON Car Radio Sys... | Application note | 146 | 1996-03-15 |
| AN96007 | P83CE258 for High-End RDS/EON ... | Application note | 108 | 1996-02-01 |
| AN95068 | PCx8584 C routines | Application note | 86 | 1995-09-01 |
| AN442 | 87c751 Bus-Controlled Monitor | Application note | 73 | 1991-12-01 |




Follow us