Design documents
Now select a document type to show the list of documents.
- Application notes
- Datasheets
- User manuals
- Literature
- Models
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| AN10631 | Possibility of erroneous trans... | Application note | 32 | 2007-06-19 |
| AN10608 | XTAL1 clock and IOW pulse sync... | Application note | 36 | 2007-04-24 |
| AN10380 | Ensure data integrity with rea... | Application note | 64 | 2005-06-21 |
| AN10353 | Application of UART in GPS nav... | Application note | 84 | 2005-03-01 |
| AN10339 | UART serial interface through ... | Application note | 111 | 2005-02-18 |
| AN10333 | SC16CXXXB baud rate deviation ... | Application note | 54 | 2004-12-06 |
| AN10319 | 8051 microcontroller to UART s... | Application note | 99 | 2004-08-26 |
| AN10312 | Differences between Philips 4-... | Application note | 139 | 2004-08-26 |
| AN10307 | UART to Bluetooth interfacing | Application note | 205 | 2004-08-11 |
| AN10219 | AN10219 Using SC16C650/SC16C65... | Application note | 43 | 2004-07-12 |
| AN10320 | Addressing migrations of SCN d... | Application note | 165 | 2004-06-29 |
| AN10249 | AN10249 SC16C752/SC16C752B/SC... | Application note | 60 | 2004-06-25 |
| AN10313 | Reduce CPU overhead with Intel... | Application note | 44 | 2004-06-25 |
| AN10257 | Differences between Philips SC... | Application note | 269 | 2004-03-30 |
| AN10251 | Automatic '485' turn-around | Application note | 38 | 2003-10-27 |
| AN10163 | SC16C550 application note | Application note | 32 | 2003-06-11 |
| AN10165 | SC16C750 application note | Application note | 33 | 2003-06-11 |
| AN10118 | Interfacing the SC28L198 to Mo... | Application note | 36 | 2002-08-05 |
| AN405 | SCN2681/SCN68681 And SCC2691 D... | Application note | 102 | 1998-09-21 |
| AN421 | SCC2698A Differences From The ... | Application note | 19 | 1994-04-27 |
| AN410B | SCC2698B Octal Universal Async... | Application note | 59 | 1994-04-27 |
| AN414 | SCC2692 Differences From The S... | Application note | 14 | 1988-11-01 |
| AN415 | SCC68692 Differences From The ... | Application note | 14 | 1988-11-01 |
| AN413 | Using The Datacomm Product's O... | Application note | 36 | 1988-10-02 |




Follow us