Design documents
Now select a document type to show the list of documents.
- Application notes
- Datasheets
- User manuals
- Literature
- Models
| Filename | Description | Type | Size (kb) | Date |
|---|---|---|---|---|
| CBTL02043A_CBTL02... | 3.3 V, 2 differential channel,... | Data sheet | 201 | 2011-11-10 |
| CBTL04083A_CBTL04... | 3.3 V, 4 differential channel,... | Data sheet | 438 | 2011-08-24 |
| PX1011B | PCI Express stand-alone X1 PHY | Data sheet | 329 | 2011-06-27 |
| CBTL02042A_CBTL02... | 3.3 V, 2 differential channel,... | Data sheet | 317 | 2011-05-25 |
| CBTL04082A_CBTL04... | 3.3 V, 4 differential channel,... | Data sheet | 181 | 2011-02-28 |
| CBTL06121 | Gen1 hex display multiplexer | Data sheet | 162 | 2010-10-26 |
| CBTU04082 | 1.8 V, wide bandwidth, 4 diffe... | Data sheet | 294 | 2010-07-13 |
| CBTL06122 | High-performance DisplayPort/P... | Data sheet | 104 | 2009-04-16 |
| CBTU0808 | Dual lane PCI Express port mul... | Data sheet | 97 | 2007-09-06 |




Follow us