Product category selector

Select a product category to get specific documents

Design documents

Now select a document type to show the list of documents.

FilenameDescriptionTypeSize (kb)Date
AN11062Broadband DVB-T UHF power ampl...Application note11952011-05-31
AN10967BLF578 demo for 352 MHz 1kW CW...Application note2012011-03-24
AN109231.5GHz Doherty power amplifier...Application note4122011-03-14
AN10953BLF645 10 MHz to 600 MHz 120 W...Application note3852011-03-03
AN109441930 MHz to 1990 MHz Doherty a...Application note2002011-01-04
AN109511805 MHz to 1880 MHz asymmetri...Application note1822010-12-10
AN10945174 MHz to 230 MHz DVB-T power...Application note3052010-11-18
AN109332.5 GHz to 2.7 GHz Doherty pow...Application note3152010-08-16
AN10921BLF7G20LS-200 Doherty 1.805-1....Application note7262010-07-16
AN10896Mounting and Soldering of RF t...Application note20892010-06-02
AN10869Broadband DVB-T UHF power ampl...Application note5692010-05-25
AN10858174 MHz to 230 MHz DVB-T power...Application note3212010-03-26
AN10885Doherty RF performance analysi...Application note1662010-02-25
AN10847Doherty RF performance using t...Application note1382010-02-02
AN10714Using the BLF574 in the 88-108...Application note3332010-01-26
AN10882Dependency of BLF578 gate bias...Application note422009-12-18
AN10800Using the BLF578 in the 88 MHz...Application note3412009-10-13
AN98017Mounting consideration SOT409Application note932006-06-23
NCO8703A wideband linear power amplif...Application note1661998-03-23
98021100-450 MHz 250 W Power Amplif...Application note1141998-03-23
NCO8702Performance of 30 W push-pull ...Application note461998-03-23
NCO8701A wideband 30 W push-pull ampl...Application note1401998-03-23
NCO8704Linear performance of BLF244 i...Application note511998-03-23
NCO8602A wideband power amplifier (25...Application note1001998-03-23
NCO8705A linear amplifier (1.6 - 28 M...Application note1241998-03-23
NCO8801The BLF246 as an H.F. - S.S.B....Application note541998-03-23

How to search?