Product category selector

Select a product category to get specific documents

Design documents

Now select a document type to show the list of documents.

FilenameDescriptionTypeSize (kb)Date
AN11100SSL21101T flexible focus flyba...Application note3422012-05-21
AN11136Buck converter driver for SSL ...Application note10502012-05-10
AN10962Dimmable CFL using the UBA2026...Application note10362012-04-04
AN11169PCA9632 1.8 V I2C-bus and 2.8 ...Application note1132012-03-26
AN10803Triac dimmable CFL application...Application note17912012-02-27
AN11126Reference design for a remote ...Application note19632012-02-23
AN10712Photo flash LED driverApplication note2102011-11-03
AN10971TL applications with NXP balla...Application note4432011-09-15
AN10961Dimmable CFL using the UBA2027...Application note15482011-08-15
AN11041SSL2108X driver for SSL applic...Application note5552011-07-01
AN10876Buck converter for SSL applica...Application note7972011-06-23
AN10829SSL2101 dimmable high efficien...Application note5052011-06-22
AN10958Fluorescent lamp driver with P...Application note22862011-06-20
AN10937Dimmable LED based lampsApplication note3982011-05-23
AN11054GreenChip III+ SSL4101 integra...Application note7422011-05-13
AN10872_ZHTL application with UBA2014Application note4642011-03-30
AN10831SSL2102 30 W flyback triac dim...Application note1942011-03-23
AN10932_ZH120 V high power factor dimmab...Application note4682011-03-01
AN10912SMPS EMC and layout guidlinesApplication note3102011-02-18
AN1071318 W CFL lamp design using UBA...Application note7402011-02-11
AN10932120 V high power factor dimmab...Application note2592011-01-18
AN10894Application aspects of the UBA...Application note2102011-01-12
AN10960_-_Dali_sl...AN10960 - Dali slave using the...Application note802011-01-07
AN10952SSL2103 flexible, mains dimmab...Application note2552010-12-24
AN10966UBA2024B CFL ballast 120 V (AC...Application note3642010-12-13
AN10872TL application with UBA2014Application note3022010-12-09
AN10754SSL2101 and SSL2102 dimmable m...Application note2522010-11-22
AN10925Flyback converter for non dimm...Application note3172010-09-23
AN10960DALI slave using the LPC1112Application note892010-08-03
AN10861GreenChip III TEA1752 integrat...Application note5892010-07-16
AN10733Photo flash LED driverApplication note3362010-03-12
AN10897A guide to designing for ESD a...Application note2302010-01-22
AN256PCA9500/PCA9501 provides simpl...Application note902009-03-23
AN10789GreenChip III TEA1751: integra...Application note2702009-02-10
AN98091CFL 13 W demo PCB with UBA2021...Application note1692008-12-30
AN10658Sending I2C-bus signals via lo...Application note4232008-02-28
AN10441Level shifting techniques in I...Application note522007-06-20
AN10579Driving LED light bars using N...Application note1282007-02-02
AN10397How to use the SC18IM700 to co...Application note752005-12-05
AN10315LED dimmer demoboardApplication note3922005-01-11
AN10148PCA9564 - I2C-bus controllerApplication note3522004-11-22
AN10149PCA9564 Evaluation BoardApplication note20432004-08-19
AN10145AN10145 Bi-directional low vol...Application note3262004-08-11
AN_UBA2024TCFL applications with the UBA2...Application note3942003-08-26
AN10216I2C manualApplication note42192003-03-27
AN10146I2C 2002-1A Evaluation BoardApplication note22312003-02-26
AN264I2C Devices for LED Display C...Application note10132002-07-22

How to search?