Introduction
To keep today's development cycles as short as possible, NXP helps you simplify your design with intuitive online tools. Our latest SSL design tool focuses on creating LED drivers from 2 W up to 25 W. The applications include:
Output power is user-defined and can be fixed, dimmed using pulse width modulation (PWM), or requires mains dimmable solutions. Choose from two different application types - an isolated (flyback) converter and a non-isolated (buck) converter. The tool generates schematic, bill of material and transformer parameters, calculates the design's efficiency, and presents an overview of losses. Also, for a better understanding of the application it can be simulated either online or even locally after downloading the schematics and simulator.
Product information page:
Datasheet: |
Watch the video |
|
SSL design tools |
||