HPRF TechZone


High Performance RF TechZone


The most efficient signal chain

Wireless infrastructure is going through significant changes. The success of data-centric smartphones and cellular data modems with "flat rate plans" is overwhelming the capability of today's networks. To boost network bandwidth, faster air interface technologies like LTE are required. In addition smaller distributed base stations, remote radio heads and multi antenna arrays will help meet increasing metropolitan service level expectations.

All this requires ever greater levels of efficiency to not only meet the overall increase in power consumption, but to allow base station designs to be shrunk to fit into more compact designs. NXP continues to work with major OEMs to drive system efficiencies ever higher. By understanding the complete signal chain, from bits to antenna and from antenna back to bits, NXP is helping deliver the improvements needed.

With the explosion of cellular data usage and the limited number of sites available for new macro base stations, operators have to find new ways of offering high data rates and excellent quality of service. One of the options is to complement the macro network with small cells, known as pico-cells (1 to 2 W average) and micro cells (5 to 20 W average). NXP offers and develops several types of solutions to the small cell PAs designer, optimized for performance, integration or cost.

Key features

  • Complete portfolio covering the entire signal chain
  • Strong position in RF power transistors for base station power amplifiers
  • more than 300W per device @ 2.1GHZ
  • best in class power efficiency
  • Extensive portfolio of RF small signal components based on Si, SiGe and SiGe:C BiCMOS
  • Highly competitive data converter portfolio including JESD204A-compliant devices

Key applications

Wireless Connectivity

  • GPS
  • WLAN
  • eMetering

Videos

  • Power Amplifiers for Picocells (NXP at European Mi...

    youtube video

    Power Amplifiers for Picocells (NXP at European Microwave Week)

  • NXP IQ Modulators Feature Highest Dynamic Range wi...

    youtube video

    NXP IQ Modulators Feature Highest Dynamic Range with DC-Independent DAC Interfacing

  • NXP RF Wideband Transistor Starter Kit (6th/7th Ge...

    youtube video

    NXP RF Wideband Transistor Starter Kit (6th/7th Generation)



How to search?

Already registered to MyNXP? or Register

Feedback