Microcontrollers TechZone

LPCZone

LPCZone

Welcome to the LPCZone. The LPCZone is NXP Semiconductor's online area dedicated to developers using our LPC families of microcontrollers.


LPCware

Check out the online technical support community for LPC products for embedded engineers.
Read more

LPCZone on YouTube

  • EE Live 2014...

    youtube video

    EE Live 2014

  • Featured Videos...

    youtube video

    Featured Videos


MCU Brochure

Download the latest MCU Brochure highlighting the full MCU portfolio.

MCU Linecard

Download the latest MCU Linecard selection guide

What's new at LPCZone?

The NXP LPC microcontroller team is constantly at work to provide users with up to date information on the latest news, events, and product information about the LPC portfolio. Here's a quick snapshot of the latest LPC updates from the LPCZone:

  • Check out the latest SOLUTIONS we've added including orderable tools!
  • Check out the latest videos on the LPCZone YouTube channel!
  • Don't forget to follow us @LPCZone on Twitter, Facebook, LinkedIn!

Do you want to see something else at LPCZone or just want to let us know how we're doing? Tweet us @LPCZone or connect with us on Facebook or LinkedIn.

Discover the LPC difference for yourself!

updated May 2014.

Campaigns

To help find the right product or discover the most up-to-date innovations amongst our portfolio simpler, NXP Microcontrollers has a number of ongoing online promotions. Click on the CAMPAIGNS tab above and take a look for yourself and see how you can benefit from the various sample, demonstration board and webinar offers available.

LPCZone Twitter Feed

Featured Content

Check out the latest LPC microcontroller: the LPC1500 based on the Cortex-M3. Designed to simplify Motion Control, the LPC1500 includes all the peripherals and features required for high-accuracy sensored and sensorless motor control. With two 12-bit, 12-channel ADCs, it can control multiple motors at the same time. Find out more information on the LPC1500 and our motor control solutions here.

NXP's LPC1500 family includes all the peripherals needed to help simplify motion control performance, and all the features required for high-accuracy sensored and sensorless motor control. With two 12-bit, 12-channel ADCs, it can control up to two motors. - See more at: http://www.nxp.com/campaigns/motion-control/lpc1500#sthash.0JLAn95M.dpuf
NXP's LPC1500 family includes all the peripherals needed to help simplify motion control performance, and all the features required for high-accuracy sensored and sensorless motor control. With two 12-bit, 12-channel ADCs, it can control up to two motors. - See more at: http://www.nxp.com/campaigns/motion-control/lpc1500#sthash.0JLAn95M.dpuf
NXP's LPC1500 family includes all the peripherals needed to help simplify motion control performance, and all the features required for high-accuracy sensored and sensorless motor control. With two 12-bit, 12-channel ADCs, it can control up to two motors. - See more at: http://www.nxp.com/campaigns/motion-control/lpc1500#sthash.0JLAn95M.dpuf

 


How to search?

Already registered to MyNXP? or Register

Feedback