Refrigeration compressor control with Touch Graphic LCD Remote Control - Demo


  • Posted Date: 23 April 2012
  • 1419 Views

Demontration of an advanced permanent magnet compressor control. This motor is driven by means of sensorless field oriented control (FOC) on DSC 56F8257. The motor control unit is connected to a touch graphic LCD remote controller based on the Kinetis® K70 Tower® System. The communication is made via serial interface. The user can control and monitor the application using the touch display.