Timesys : NXP Proven Partner


Timesys is a pioneer and industry leader in providing embedded Linux solutions. The company is committed to providing embedded Linux offerings that include a software repository and easy-to-use development tools, world-class support, professional services and customized training to embedded developers targeting Linux as their go-to-market platform. Timesys is the provider of LinuxLink, an end-to-end workflow utilizing open source components such as Makefiles and Yocto Project build environments, Eclipse-based and other GNU tools, and a framework in which to efficiently work and collaborate. LinuxLink supports many Freescale processors including i.MX and Vybrid and enables developers to build, debug, deploy and maintain applications that leverage the features of Freescale processors. Timesys’ solutions have been used globally in markets that include medical, automotive, telecommunications/networking, industrial control/process automation, military/aerospace and consumer electronics.

Timesys  Recommended Solutions

Offering Type Description Supported NXP Solutions
Run-time Software: Operating System Software
LINUXLINK Operating Systems An end-to-end workflow for embedded Linux platform and application development. It features: an innovative build system; pre-tested software; a robust suite of development tools; and a framework in which to efficiently work and collaborate.
Operating System:Linux,Yocto,Linux-Ubuntu,MQX,Linux-NXP
Software Development Tools
MQX Linux Installer Software Development Kits MQX Linux Installer for Vybrid Controller Solutions
Operating System:Linux-Ubuntu
TIMESTORM IDE - Debug, Compile and Build Tools An Eclipse based IDE that simplifies embedded Linux application development. Provides app developers with a toolset that expertly handles cross-compiling and remote debugging and includes support for profiling, testing and memory leak detection.
Operating System:Linux-Ubuntu
Software and Systems Integrator (SSI)
Android Design & Development Services All aspects of Android product design including analysis of product requirements and making recommendations, setup and configuration of the Android dev environment, BSP creation and board bring up, port of Linux kernel to custom hardware, and more.
Operating System:Android / Linux,Linux-NXP,Linux
Boot Time Optimization / Fast Boot Service We can analyze your product requirements and provide recommendations for reducing your system boot time, and/or we can perform boot time optimizations using open source technologies or a commercial solution that can enable extremely fast boot times.
Operating System:Linux-NXP,MQX,Linux,Yocto
Embedded Linux Jump Start Service Begins with a review of your project and your mini goal(s). A Timesys engineer will work with your engineer(s) for two days to set up the dev environment, help bring up the dev kit, and provide customized training based on your app requirements.
Operating System:Linux-NXP,MQX,Linux,Yocto

Company Information


Company Headquarters
1905 Boulevard of the Allies
Pittsburgh,Pennsylvania
15219
United States
www.timesys.com
412-232-3250
Primary Contact
Theresa  Kisha
theresa.kisha@timesys.com
Member Since
April 2003
Distributors
Arrow
Avnet
Element 14


Regions Served Directly




Learn more about the NXP Partner Program

Return to Top Return to Top

Training & Events

  • NXP FTF Tech Forum Join us at this year’s NXP FTF Technology Forum for the inspiration, training and ecosystem you need to compete in a relentless global marketplace.

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.