IAR Systems: NXP Premier Partner


IAR Systems is the world’s leading independent vendor of development tools for embedded systems. The highly optimizing C/C++ compiler and debugger toolchain IAR Embedded Workbench provides wide support for Kinetis, LPC, Vybrid, i.MX, Coldfire and 8/16-bit architectures. IAR Systems also provides integrated analysis tools for static and runtime code analysis, as well as debug and trace probes and the graphical state machine design tool IAR visualSTATE. Headquartered in Sweden, IAR Systems has sales and support offices in the US, Japan, Korea, China, Germany, France, and the UK, and is represented by distributors in more than 40 additional countries. Embedded development tools from IAR Systems are renowned for their reliability, efficient code generation and ease of use. More information is available at www.iar.com/nxp

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom

IAR Systems Recommended Solutions

Offering Type Description Supported NXP Solutions
Hardware Development Tools
I-jet Emulators/Probes I-jet is a high-performing in-circuit debugging probe for ARM. It is capable of delivering power to the target board and measuring target power consumption. I-jet is fully plug-and-play and completely integrated with IAR Embedded Workbench for ARM.
Software Development Tools
C-RUN Debuggers and Runtime Analysis Completely integrated with IAR Embedded Workbench, C-RUN helps you find errors at an early stage by checking application execution. It checks for arithmetic issues, bounds issues and heap integrity, and provides detailed runtime error information.
C-STAT Lab and Test Software C-STAT is a fast and powerful static analysis tool that provides results directly in the IAR Embedded Workbench IDE. It checks compliance with rules as defined by MISRA C:2004, MISRA C++:2008 and MISRA C:2012, CWE and CERT C/C++.
IAR Embedded Workbench for ARM IDE - Debug, Compile and Build Tools IAR Embedded Workbench for ARM is an integrated development environment with project management tools and editor. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Operating System:CMX,Thread X,FreeRTOS/SafeRTOS,MQX,Micrium
IAR Embedded Workbench for ColdFire IDE - Debug, Compile and Build Tools IAR Embedded Workbench for ColdFire is an integrated development environment with project management tools and editor. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Operating System:Thread X,FreeRTOS/SafeRTOS,MQX,Micrium
IAR Embedded Workbench for HCS12 IDE - Debug, Compile and Build Tools IAR Embedded Workbench for HCS12 is an integrated development environment with project management tools and editor. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Operating System:FreeRTOS/SafeRTOS,MQX,Micrium,Thread X
IAR Embedded Workbench for S08 IDE - Debug, Compile and Build Tools IAR Embedded Workbench for S08 is an integrated development environment with project management tools and editor. It includes a highly optimizing C/C++ compiler and the comprehensive C-SPY Debugger with simulator and hardware debugging support.
Operating System:FreeRTOS/SafeRTOS,MQX,Micrium,Thread X
Software Development Tools: Simulation and Models
IAR visualSTATE System Models IAR visualSTATE is a set of highly sophisticated and easy-to-use state machine design, test and verification tools. Combined with IAR Embedded Workbench, true state machine debugging on hardware with direct graphical feedback is also available.

Company Information


Company Headquarters
Strandbodgatan 1
Uppsala
750 23
Sweden
www.iar.com/nxp
+46 18 16 78 00
Primary Contact
Tora  Fridholm
tora.fridholm@iar.com
Member Since
February 2003


Regions Served Directly




Learn more about the NXP Partner Program

Return to Top Return to Top

Training & Events

  • NXP FTF Tech Forum Join us at this year’s NXP FTF Technology Forum for the inspiration, training and ecosystem you need to compete in a relentless global marketplace.

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.