Emcraft Systems LLC: NXP Proven Partner


Emcraft manufactures and sells ARM Cortex-M3/M4/A5 System- on-Modules that are backed up with a fully supported and documented uClinux/Linux development environment, software and hardware consulting services, and turn- key manufacturing capability.

The System-on-Modules designed and produced by Emcraft include those based on the Kinetis K70 and K61 MCUs and Vybrid. Modules are sold individually and also in low-cost Starter Kits that include a Tower-compatible baseboard complete with schematics, 6 months of email support, and a uClinux/Linux BSP with a Linux-hosted development environment.

Emcraft's software and hardware consulting services, turn-key manufacturing capability, and full product- cycle support allows customers to reduce their product development costs and speed time to market.

A free version of Emcraft's Embedded Linux solution is available on GitHub at https://github.com/EmcraftSystems.

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom

Emcraft Systems LLC Recommended Solutions

Offering Type Description Supported NXP Solutions
Embedded Board Solutions
KINETIS K61 SYSTEM-ON-MODULE SOM This system-on-module is based on the Kinetis K61 MCU. It incorporates a 150 MHz Kinetis K61, as well as 64 MBytes of LPDRAM, 128 MBytes of NAND Flash, and an Ethernet PHY. Comes preloaded with uClinux and U-Boot.
KINETIS K70 SYSTEM-ON-MODULE SOM This system-on-module is based on the Kinetis K70 MCU. It incorporates a 150 MHz Kinetis K70, as well as 64 MBytes of LPDRAM, 128 MBytes of NAND Flash, and an Ethernet PHY. Comes preloaded with uClinux and U-Boot.
Operating System:MQX,MQX-Embedded Access,Linux-In house
VYBRID VF6 SYSTEM-ON-MODULE SOM System-on-module based on the Vybrid VF6 CPU. It incorporates a Vybrid VF6, as well as 128 MBytes of DDR3 RAM, up to 512 MBytes of Flash, and 2x Ethernet PHYs. Comes preloaded with Linux.
Operating System:Linux-In house
Hardware Development Tools
KINETIS K70/K61 SYSTEM-ON-MODULE STARTER KIT Evaluation/Development Boards and Systems This is a low-cost Starter Kit for the Kinetis K70 and K61 MCUs. It includes a System-on-Module with the Kinetis, a development baseboard, and a uClinux BSP. The baseboard comes with schematics and works standalone as well as in the Tower.
Run-time Software: Operating System Software
EMBEDDED LINUX BSP FOR KINETIS K70 AND K61 Operating Systems Includes Ethernet device driver and networking (ping, NFS, Telnet, FTP, ntpd, etc.), SNMP agent, Secure shell (ssh) server, Web server (httpd), Framebuffer device driver, Flash file system with wear- leveling, loadable kernel modules.
Operating System:Linux-other
Independent Design House (IDH)
Hardware/Software Engineering Services Hardware services include custom board schematics and layout, as well as turn-key manufacturing. Software services include Linux device driver and application development.
Operating System:Linux-In house,MQX,MQX-Embedded Access

Company Information


Company Headquarters
5621 Palmer Way
Suite F
Carlsbad,California
92054
United States
www.emcraft.com
(760) 444-4165
Primary Contact
Kent  Meyer
kent@emcraft.com
Member Since
August 2012


Regions Served Directly




Learn more about the NXP Partner Program

Return to Top Return to Top