GuruCE: NXP Engineering Consultant Partner


Software design services. Worked with entire i.MX range, from i.MX6S to i.MX8. Main expertise: Windows Embedded (CE 6/WEC7/WEC2013/Win10). Currently supporting i.MX25 and i.MX53 board support packages, and supporting WEC7/WEC2013 i.MX6 BSP for Solo, DualLite, Dual, DualPlus, Quad & QuadPlus processors running on various off-the-shelf boards. Also created high performance FlexCAN driver for all i.MX processors supporting the FlexCAN module.

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom

GuruCE Recommended Solutions

Offering Type Description Supported NXP Solutions
Hardware Development Tools
Topaz Flasher Programmers (Flash, etc.) The Topaz Flasher is a tool that enables you to update the firmware of a Device Solutions Topaz i.MX25 Development Kit (or derivative custom hardware board).
Run-time Software: Middleware
iMX FlexCAN Driver Device Drivers A full-featured high performance Windows CE/Embedded Compact driver for the FlexCAN module found in the NXP i.MX25, i.MX28, i.MX35, i.MX53 and i.MX6 processors.
Operating System:Microsoft
Run-time Software: Operating System Software
GuruCE iMX6 BSP Board Support Packages The GuruCE iMX6 BSP is a high quality, well structured, stable, full source BSP for WEC7 and WEC2013 supporting any board containing a NXP i.MX6 Solo, Dual-Lite, Dual or Quad processor.
Operating System:Microsoft
Opal iMX53 BSP Board Support Packages i.MX53 reference BSP for the Device Solutions Opal i.MX53 module and development kit. Runs on any iMX53 based board.
Operating System:Microsoft
Topaz iMX25 BSP Board Support Packages Topaz i.MX25 BSP for Windows CE 6.0 R3 and Windows Embedded Compact 7
Operating System:Microsoft
Software and Systems Integrator (SSI)
Windows Embedded Software Design/Development Services Software design and development for Windows Embedded products, ranging from Windows CE to Windows 10 IoT and from low-level ARM assembly initialization code to device drivers and Board Support Packages, to C# applications on top of the OS.
Operating System:Microsoft
Live In-depth Training
On demand Windows Embedded Training Customized training courses, from 1 day to 2 weeks, anything is possible.
Operating System:Microsoft

Company Information


Company Headquarters
240 Ohiwa Harbour Road
RD2
Ohiwa,Bay of Plenty
3198
New Zealand
guruce.com
+64211046208
Primary Contact
Michael  Verhagen
michel@guruce.com
Member Since
March 2012


Regions Served Directly




Learn more about the NXP Partner Program

Return to Top Return to Top

Training & Events

  • NXP FTF Tech Forum Join us at this year’s NXP FTF Technology Forum for the inspiration, training and ecosystem you need to compete in a relentless global marketplace.

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.