BCM Advanced Research: NXP Proven Partner


BCM Advanced Research is a global supplier of embedded CPU boards and systems for the industrial, OEM/ODM, and embedded computing industries. We provide both standard off-the-shelf products as well as custom ODM design and manufacturing services for qualifying OEMs. Our strength lies in our strong engineering and project management presence in the USA complementing our core R&D and manufacturing capabilities in Asia. Established in 1990, BCM is one of the top embedded motherboard & system manufacturers. Our focus is providing value-oriented computing platforms with extended life-cycles that appeal to volume driven OEMs. We are OEM-centric meaning custom board and system designs are one of our specialties and we are exceptional at it. Combined with our industrial system integration capabilities we offer our customers a turn-key stable computing platform they can build their businesses around.

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom

BCM Advanced Research Recommended Solutions

Offering Type Description Supported NXP Solutions
Embedded Board Solutions
AR6MXCS ARM Micro Board Custom A low cost SBC targeted to OEMs looking for a long life, cost effective, and off-the-shelf i.MX6 Solo solution they can build their products around. The board measures 4.72x3.07" providing HDMI/LVDS, G-bit LAN, USB/uUSB, Mini PCIe and SIM card socket
Operating System:Linux,Android
Number Of Cores:1
AR6MXCS Micro Board Development Kit Other Standard Form Factors AR6MXCS is an ultra-compact, low-profile and cost-saving ARM motherboard. This kit includes one AR6MXCS (i.MX6 Solo), 8 GB MicroSD Card pre-loaded with Android or Linux OS, USB to TTL Cable, USB OTG Cable and 5V AC Adapter. 512 MB onboard DDR3 Memory
Operating System:Linux-Ubuntu,Linux,Android
Number Of Cores:1
AR6MXQ Development Kit (Quad) Other Standard Form Factors BCM i.MX6 ARM Development Kits enable you to quickly develop and evaluate your ARM projects. The kit includes AR6MXQ Quad core motherboard with pre-loaded Android/Linux OS on a 8GB SD card, 1GB DDR3, 4GB eMMC, power adapter, COM/USB/USB to OTG cables
Operating System:Linux-Ubuntu,Linux,Android
Number Of Cores:4
AR6MXQ Development Kit (Quad) with 10in Touch LCD Other Standard Form Factors The development kit includes a i.MX6 Quad core AR6MXQ ARM motherboard with a 10" Touch LCD & Fanless Enclosure and power supply. Rich external I/O, 1GB DDR3 memory, 4GB eMMC and a 8GB SD card pre-loaded with Android/Linux OS for customers to evaluate
Operating System:Linux-Ubuntu,Linux,Android
Number Of Cores:4
AR6MXQ Quad Core ARM Motherboard (Quad) Other Standard Form Factors A Full Feature i.MX6 A9 Quad Core, low-power, RISC-based ARM Motherboard with 4GB eMMC, 1GB memory. Supports dual display via HDMI, LVDS. MIPI-DSI, MIPI-CSI Camera interface, SIM card socket, SD Card socket, 4 USB, Micro USB OTG, 9-24V DC-in
Operating System:Linux,Android
Number Of Cores:4
AR6MXS Development Kit (Solo) Other Standard Form Factors BCM i.MX6 ARM Development Kits enable you to quickly develop and evaluate your ARM/RISC projects. The kit includes AR6MXS Solo core motherboard with pre-loaded Android/Linux OS on a 8GB SD card, power adapter, COM cables, USB and USB to OTG cables
Operating System:Linux-Ubuntu,Linux,Android
Number Of Cores:1
AR6MXS Development Kit (Solo) with 10in Touch LCD Other Standard Form Factors The development kit includes a i.MX6 Solo core AR6MXS ARM motherboard with a 10" Touch LCD & Fanless Enclosure and power supply. Rich external I/O, 1GB DDR3 memory, and a 8GB SD card pre-loaded with Android or Linux OS for customers to evaluate
Operating System:Linux,Android
Number Of Cores:1
AR6MXS Solo Core ARM Motherboard Other Standard Form Factors Low-power i.MX6 Cortex A9 Solo processor RISC-based ARM Motherboard. Onboard I/O includes HDMI, 18-bit LVDS, MIPI-CSI Camera interface, SD/MMC card Slot, 4 USB, SIM Card socket for 3G Module, 9V-24V DC Input
Operating System:Linux,Android
Number Of Cores:1
PPC10W-6MXQ 10in ARM Panel PC with Touch Screen Other Standard Form Factors 10” Widescreen Fanless Panel PC Solution equipped with i.MX6 Cortex A9 Quad Core SBC with rich external I/O: 3 USB, 2 COM, 1 HDMI, 1 Ling-out, OTG connector, DC-in and two SMA connectors for antenna. Secondary display is enabled via the HDMI output
Operating System:Linux,Android
Number Of Cores:4
SMA-IMX6QI SMARC Development Kit Other Standard Form Factors SMARC Development Kit includes an iMX6 Quad SMARC module, 3.5" SBC carrier board, cables, power adapter, pre-loaded Android/Linux/Yocto OS. For OEMs that require quick time to market with low design risk for their highly custom board design solutions
Operating System:Linux,Yocto,Android
Number Of Cores:4
SMA-IMX6QI SMARC Module Other Standard Form Factors The SMARC module comes standard with the i.MX6 Cortex A9 Quad Core processor onboard with industrial temperature range, 1GB DDR3, and 4GB eMMC. Supports up to 3 PCIex1, MLB150, 12 GPIOs, SDIO, SATA, 2 SPI, 5 I2C, 1 I2S, SPDIF, WDT, 2 CAN, JTAG
Operating System:Linux,Yocto,Android
Number Of Cores:4
Independent Design House (IDH)
Hardware/Software Engineering Services OEM/ODM ARM/RISC motherboard design & manufacturing. We support most form factors & chip technology, leverage a combination of US and off-shore engineering capabilities to enable around the clock development services with ease of local communication
Operating System:Linux,Yocto,Android

Company Information


Company Headquarters
11 Chrysler
Irvine,California
92618
United States
www.bcmcom.com
(949) 470-1888
Primary Contact
Tom  Skibinski
tom_skibinski@bcmcom.com
Member Since
February 2013


Regions Served Directly




Learn more about the NXP Partner Program

Return to Top Return to Top

Training & Events

  • NXP FTF Tech Forum Join us at this year’s NXP FTF Technology Forum for the inspiration, training and ecosystem you need to compete in a relentless global marketplace.

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.