MK20DX128VLF5 :Part Detail

General Information

Part NumberMK20DX128VLF5
DescriptionKinetis K20: 50MHz Cortex-M4 Performance MCU, 160KB Flash, 16KB SRAM, Full-Speed USB, 48-LQFP
Product LineG9FNP01
PTIMBNC
Material TypeTested Packaged Device
Life Cycle Description (code)PRODUCT RAPID GROWTH
StatusActive
Application/Qualification Tier10-YEARS APPLICATION LIFE

Package Information

Package Type and Termination CountQFP 48
Package Description and Mechanical DrawingLQFP 48 7*7*1.4P0.5
Device Weight(g)0.17825
Package MaterialPlastic
Mounting StyleSurface Mount
Package Length (nominal)(mm)7.000
Package Width (nominal)(mm)7.000
Package Thickness (nominal)(mm)1.400
Maximum Height Above Board(mm)1.600
Tape & ReelNo
Footprint (land pattern)PDF
Cadence Allegro(dra)
Capture SymbolPDF
Orcad Capture 16.3(olb)

Environmental and Compliance Information

Pb-Free
RoHS Compliant
Halogen Free Yes
Material Composition Declaration (MCD)Download MCD Report Download MCD Report      Download MCD Report
RoHS Certificate of Analysis (CoA)Download RoHS CoA Report
2nd Level Interconnecte3
Moisture Sensitivity Level (MSL)3
Floor Life168 HOURS
Peak Package Body Temperature (PPT)(°C)260
Maximum Time at Peak Temperature (s)40
Number of Reflow Cycles3
REACH SVHCNXP REACH Statement
UL94 (plastics flammability test)V0;Burning stops within 10 seconds on a vertical specimen;no drips allowed

Manufacturing Information

Micron Size(μm).09

Ordering Information

Minimum Package Quantity (MPQ)250
MPQ ContainerTRAY
Exempt from Minimum Delivery ValueYes
Preferred Order Quantity (POQ)1250
POQ ContainerBOX
Export Control Classification Number (US)3A991A2
Harmonized Tariff (US) Disclaimer8542.31.0000
CCATS Document-
ENC Status-
Other Trade Compliance Documents-
Budgetary Price excluding tax(US$)
Change Currency
10000 @ US$2.32 each
Order
Distributor

Product/Process Change Notice (PCN)

NumberTypeTitleIssue DateEffectivity Date
16028Product Change NoticeKinetis K-Family 50MHz 4N86B Mask Revision29 Jan 201429 Apr 2014
15823Product BulletinKINETIS K, L, COLDFIRE+ ERRATA UPDATES17 Oct 201318 Oct 2013
15222Product BulletinPIONEER 0 AND PIONEER 1 ERRATA UPDATE19 Jun 201220 Jun 2012
15174Product BulletinKINETIS FAMILY Data Sheet Update22 May 201223 May 2012

Operating Characteristics

16-bit PWM (ch) 10
16-bit Timer (ch) 11
32-bit Timer (ch) 4
ADC 16-bit (SAR) x 1
Ambient Operating Temperature (Min-Max) (°C) -40 to 105
Core Type ARM Cortex-M4
Debug & Trace cJTAG
JTAG
TPIU
SWD
ITM
FPB
DWT
DMA (ch) 4
EEPROM (KB) 2
GPIOs 29
Human Machine Interface Touch System Interface
HW dev. tools TWR-K20D50M
I2C 1
I2S 1
On-chip SRAM 18
Operating Frequency (Max) (MHz) 50
Other analog blocks Comparator
VREF
Package dimension (WxLxH) (mm3) 7x7x1.6
Package type LQFP
Pin pitch (mm) 0.55
Programming for Kinetis MCUs (KB) 128
PWM Types Motor Control PWM
Qty | Package carrier 250 | TRAY
Sample Exception Availability N
Security CRC
SPI 1
Total Flash (KByte) 160
UART 3
USB 1 (FS)
USB features USB 2.0 FS Certified
Device Charge Detect
VDD (Max) (V) 3.6
VDD (Min) (V) 1.71

Reliability Data Lookup