MP3H6115A6U :Part Detail

General Information

Part NumberMP3H6115A6U
DescriptionPressure Sensor, 3V, 15/115kPa, SOP 8, Rail
Product LineXH6115A
PTIAKPA
Material TypeTested Packaged Device
Life Cycle Description (code)PRODUCT MATURITY/SATURATION
StatusActive
Application/Qualification Tier10-YEARS APPLICATION LIFE

Package Information

Package Type and Termination CountSOP 8
Package Description and Mechanical DrawingSNSR SSOP 08 W/O PORT
Device Weight(g)0.36140
Package MaterialPlastic
Mounting StyleSurface Mount
Package Length (nominal)(mm)7.400
Package Width (nominal)(mm)7.400
Package Thickness (nominal)(mm)4.190
Maximum Height Above Board(mm)4.445
Tape & ReelNo

Environmental and Compliance Information

Pb-FreeNo
RoHS Compliant
RoHS technical exemption(s)7c-I
Material Composition Declaration (MCD)Download MCD Report Download MCD Report      Download MCD Report
RoHS Certificate of Analysis (CoA)Contact Us
2nd Level Interconnecte4
Peak Package Body Temperature (PPT)(°C)250
Maximum Time at Peak Temperature (s)30
Number of Reflow Cycles3
REACH SVHCNXP REACH Statement

Manufacturing Information

Micron Size(μm)6

Ordering Information

Minimum Package Quantity (MPQ)65
MPQ ContainerRAIL
Exempt from Minimum Delivery ValueNo
Preferred Order Quantity (POQ)5200
POQ ContainerBOX
Leadtime (weeks)8
Export Control Classification Number (US)EAR99
Harmonized Tariff (US) Disclaimer8542.39.0000
CCATS Document-
ENC Status-
Other Trade Compliance Documents-
Budgetary Price excluding tax(US$)
Change Currency
1000 @ US$5.71 each
Order
  Buy Direct
Check Buy Availability
  Sample
Check Sample Availability

Product/Process Change Notice (PCN)

NumberTypeTitleIssue DateEffectivity Date
15176Product BulletinREVISED SSOP CASE OUTLINE SPECIFICATION20 Jun 201221 Jun 2012
14572AUpdate NotificationNEW PREMOLDED LEADFRAME SUPPLIER19 Dec 201113 Jun 2012
14572Product Change NoticeNEW PREMOLDED LEADFRAME SUPPLIER10 Oct 201107 Apr 2012
P14572Product AlertNEW PREMOLDED LEADFRAME SUPPLIER FOR PRESSURE SENSOR PRODUCTS12 Apr 201112 Apr 2011
14096AUpdate NotificationPRESSURE SENSOR 100MM TO 150MM WAFER LINE CONVERSION - INTEGRATED PRESSURE SENSORS25 Jun 201004 Aug 2010
14096Product Change NoticePRESSURE SENSOR 100MM TO 150MM WAFER LINE CONVERSION - INTEGRATED PRESSURE SENSORS06 May 201025 Oct 2010
13191Product BulletinPressure Sensors packing label correction for the Pb-Free Flag07 Apr 200807 Apr 2008
P13168Product AlertPRESSURE SENSOR 100MM TO 150MM WAFER LINE CONVERSION26 Feb 200826 Feb 2008
12890Product BulletinTSPG SASD TEST PLATFORM ADDITION21 Sep 200722 Sep 2007
10841Product Change NoticeNIPDAU PLATED LEADFRAME QUAL14 Apr 200504 Sep 2005

Operating Characteristics

Accuracy (% Error) (Max) (%) 1.5
Ambient Operating Temperature (Min-Max) (°C) -40 to 125
Level of Integration Integrated
Output Type Analog
Porting Unported
Pressure Measurement Type Absolute
Pressure Range (Min-Max) (kPa) 15 to 115
Pressure Rating (kPA) (Max) (KPa) 115
Pressure Rating (PSI) (Max) (psi) 16.7
Sample Exception Availability Y
Supply Voltage (Typ) (V) 3
Supply Voltage (Min-Max) (V) 2.7 to 3.3

Reliability Data Lookup