Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP’s broad and scalable portfolio of wireless products include Matter, Wi-Fi, Thread, Zigbee, Bluetooth®, NFC and UWB with support for standalone architectures — a single chip for the application and connectivity — and hosted architectures where the wireless device seamlessly pairs with an MCU or MPU. With this broad portfolio, NXP’s wireless technologies address the varying needs of automotive, industrial, medical and smart home applications, and make the connected future a reality.
MCUs that combine a multiprotocol radio that supports dynamic and switched modes using Bluetooth LE, NFC, Thread and Zigbee protocols with an Arm® Cortex®-M core.
NXP offers Wi-Fi, Bluetooth® and 802.15.4 (tri-radio) SoCs with support for Wi-Fi 6 (802.11ax) and other 802.11 specifications for industrial IoT, automotive, smart home, smart building, smart appliances, imaging, streaming, medical, gaming and consumer applications.
NXP offers Bluetooth LE solutions for wearables, healthcare applications, automotive and IoT.
Highly integrated single chip with an ultra-low-power wireless transceiver and embedded MCU. Bluetooth Low Energy 5.2 certified with proprietary audio streaming extension.
NXP offers low power, sub-1 GHz wireless solutions for use in a wide range of applications. These high-performance, bidirectional radios operate over a wide frequency range, including 315, 433, 470, 868, 915, 928 MHz and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands, based on proprietary modulations as FSK/GFSK/OOKn/MSK.
NXP UWB technology precisely measures the propagation time of the signal between two UWB nodes for strong localization accuracy of a few centimeters in harsh environments and in real time.
Evaluate Wi Fi 6, Bluetooth LE and 802.15.4 connectivity faster with the IW610G M2 Development Card and MCX platforms.
Matter is a single, IP-based unified application-layer connectivity standard built on proven technologies, compatible with Thread, Wi-Fi and Ethernet networks. Matter is designed to simply and securely connect IoT devices and ecosystems.
NXP UWB technology delivers real-time, centimeter-level positioning by precisely measuring the distance between connected devices.
Thread is an IPv6-based mesh networking protocol for 802.15.4 radios. Thread is designed to connect products in homes and buildings to each other, to the Internet and to the cloud.
Zigbee is a self-healing, secure, robust, mesh protocol that can scale to hundreds of nodes across large areas, supports low-cost, low-power, wireless control and monitoring solutions.
Secure, low-power Wi‑Fi 6 and Bluetooth LE module with integrated MCU for scalable IoT, smart home, and industrial applications.
OL2361, RF transmitter required for Sigfox applications enables smart logistics; price competitive, monitors temperature and low power consumption.