SOT505-1: TSSOP8


概述

plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
Package Version Package Name 贴装 端子位置 封装风格 尺寸 終止計數 材料
TSSOP8 surface mount double TSSOP 3 x 3 x 1.1 8 plastic
生产代码 Reference Codes Issue Date
SOT505 2003-02-18
部分 描述 Quick access
Hot swappable I2C-bus and SMBus bus buffer
 Dual supply translating transceiver; auto direction sensing; 3-state
I2C 5 V Voltage Source LED Controller
Dual Supply Level translating Fm+ I2C-bus repeater
I2C-bus buffer
Level shifting hot swappable I2C-bus and SMBus bus buffer
Simple 2-wire bus buffer
Hot swappable I2C-bus and SMBus bus buffer
Class-AB stereo headphone driver
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
Digital temperature sensor and thermal watchdog
Dual Supply 2-wire serial bus extender for HDMI DDC I2C-bus and SMBus
Dual Supply Level translating I2C-bus/SMBus repeater
Dual Supply Level translating I2C-bus repeater
Tiny Real-Time Clock/calendar with alarm function, battery switch-over, time stamp input, and I2C-bus
Single-Pole Double-Throw (SPDT) switch
I3C, I2C-bus interface, 1 °C accuracy, digital temperature sensor
Fast dual bidirectional bus buffer with hot insertion logic
I2C 5 V Voltage Source LED Controller
Hot swappable I2C-bus and SMBus bus buffer
NTAG I²C plus 1K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Tiny Real-Time Clock/calendar with alarm function and I2C-bus
Automotive tiny Real-Time Clock/calendar with alarm function and I2C-bus
Tiny real-time clock/calendar
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
Dual supply translating transceiver; auto direction sensing; 3-state
2-bit LVTTL to GTL transceiver
1024 x 8-bit CMOS EEPROM with access protection
Real-time clock/calendar
UCODE HSL
I2C 5 V Voltage Source LED Blinker
I2C 5 V Voltage Source LED Blinker
I2C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog
I3C, I2C-bus interface, 0.5 °C accuracy, digital temperature sensor
Dual Supply Level Shifting Hot swappable I2C-bus and SMBus bus buffer
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
High-speed serial logic translators
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms
I2C-bus buffer
Bidirectional voltage level translator for open-drain and push-pull applications
Digital temperature sensor and thermal watchdog
I3C, I2C-bus interface, 1 °C accuracy, digital temperature sensor
Dual Supply Hot swappable level translating I2C-bus repeater
Simple 2-wire bus buffer
Dual Supply Low power level translating I2C-bus/SMBus repeater
I2C-bus repeater
Fast dual bidirectional bus buffer
One wire single LED driver
Very low dropout voltage/quiescent current 5 V voltage regulator
Remote 4-bit general purpose outputs for 1 MHz I2C-bus
SL3ICS10 UCODE EPC G2
I3C, I2C-bus interface, 0.5 °C accuracy, digital temperature sensor
Hot swappable I2C-bus and SMBus bus buffer
NTAG I²C plus 2K, NFC Forum Type 2 Tag with I²C interface optimized for entry-level NFC applications
Automotive Tiny Real-Time Clock/Calendar with Alarm Function and I2C-bus
I2C-bus buffer
Dual Supply Level translating I2C-bus repeater
Real time clock/calendar
4-bit I2C-bus and SMBus I/O port
I2C-bus repeater
2-channel I2C-bus multiplexer
I2C 5 V Voltage Source LED Blinker
I2C 5 V Voltage Source LED Blinker