SOT788-1: HVQFN28


概述

plastic thermal enhanced very thin quad flat package; no leads; 28 terminals; body 6 x 6 x 0.85 mm
Package Version Package Name 贴装 端子位置 封装风格 尺寸 終止計數 材料
HVQFN28 surface mount quad HVQFN 6 x 6 x 0.85 28 plastic
生产代码 Reference Codes Issue Date
SOT788 MO-220(JEDEC 2002-10-22
部分 描述 Quick access
I2C 5 V Voltage Source LED Controller
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter
8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs